Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"774639","name":"KOP-XE","price":"0.00","currency":"AUD","category":["A0300","A0300B0310","00101002037013","0010100203701380FZ"]}
Actual product may vary
KOP-XE
Product ID: 774639
PNOZplus, PNOZpower, PNOZmulti coupling connector, replacement need.
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Environment
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85366990 |
UNSPSC 25 | 39122331 |
EAN-Code | 4046548010589 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27242291 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000024 |
ETIM Reference Feature | EC002584 |
Volume | 0.238 |