Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"6C000186","name":"PSEN opII muting arm bracket kit","price":"0.00","currency":"AUD","category":["A0100","A0100B0130","00106002197104","0010600219710480JZ"]}
Actual product may vary
PSEN opII muting arm bracket kit
Product ID: 6C000186
GTIN: 4046548104752
4 brackets for installation of muting sensors to the muting arms
PSEN opII muting arm
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
| Approval | CE |
Technical data
Environmental data
| Ambient temperature | -25 |
| Vibration to standard ... | EN 60068-2-6 |
| Acc. shock to standard1 | 10g |
Mechanical data
| Product material | Coated steel |
| Height dimension | 65 |
| Width dimension | 66 |
| Depth dimension | 24 |
| Net weight | 405 |
| Gross weight | 410 |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27272792 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC003015 |
| UNSPSC 25 | 39121528 |
| GTIN | 4046548104752 |
| Volume | 0 dm3 |
| Harmonized System Code | 73089059 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Installation accessories
PSEN opII muting arm
6C000185
2 muting arms for installation of muting sensors to light curtains or
protective columns
Optional accessories
PSEN opII slot nuts
632512
Slot nuts for installing accessories to the profile of the PSEN opII
light guard or the protective column. Minimum package content 4 pieces.