Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"506400","name":"PSEN ma2.1p-10/3mm/1switch","price":"0.00","currency":"AUD","category":["A0100","A0100B0110","00106002217045","0010600221704580GH"]}
Actual product may vary
PSEN ma2.1p-10/3mm/1switch
Product ID: 506400
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
square design, IP67, operating distance 3 mm, height design 13 mm, for
series connection with PSEN i1, PU = 1 sensor without actuator.
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval |
CE
UKCA cULus Listed TÜV EAC (Eurasian) |
Sensor principle | magnetic |
Coding level to ISO 14119 | Low |
Classification to EN 60947-5-3 | PDDB |
Suitable for series connection | yes |
unit type | Sensor |
Technical data
Electrical data
Supply voltage (V) | 24 V |
Type of supply voltage U1 | DC |
Switching voltage | 24 V |
Environmental data
Ambient temperature | -25 - 70 °C |
EMC to standard ... | EN 60947-5-3 |
Vibration to standard ... | EN 60947-5-2 |
Acc. shock to standard1 | 30g |
Pollution degree clear.&creep. | 3 |
Protection type, housing |
|
Mechanical data
Type 1 actuator | PSEN 2.1-10 |
Sensor can be flush-mounted | Yes, follow installation guide |
Connection type | M8, 4-pin male |
Housing material upper part | PBT |
Height dimension | 36 mm |
Width dimension | 26 mm |
Depth dimension | 13 mm |
Net weight | 20 g |
Gross weight | 25 g |
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
RoHS exceptions | no |
REACh compliance | Contains no SVHC substances |
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85365019 |
UNSPSC 25 | 39122205 |
EAN-Code | 4046548066425 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27272402 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC002544 |
Volume | 0 |
Installation accessories
PSEN 2.1-10 / 1 actuator
512110
Actuator for magnetic safety switch, square design,
IP67, operating distance 3 mm, height design 13 mm, PU = 1 actuator.
Optional accessories
PSEN i1 Interface for 4 PSEN 2
535110
Interface module, for series connection of several PSENmag, 96 x 48 x
43.5mm (H x W x D), connection type spring-loaded terminals.
PSEN screw M4x16 10pcs
540310
One-way screws, one-way slot, M4x16, material stainless steel, PU = 10
pieces, suitable for actuator: PSEN 1.1, PSEN 2.1, PSEN me1.x AS,
PSENme4.
PSEN Kabel Gerade/cable straightplug 2m
533111
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
straight M8, on open line end, A-coded, cable length: 2m
PSEN Kabel Winkel/cable angleplug 2m
533110
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
angled M8, on open line end, A-coded, cable length: 2m
PSEN Kabel Gerade/cable straightplug 5m
533121
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
straight M8, on open line end, A-coded, cable length: 5m
PSEN Kabel Winkel/cable angleplug 5m
533120
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
angled M8, on open line end, A-coded, cable length: 5m
PSEN Kabel Gerade/cable straightplug 10m
533131
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
straight M8, on open line end, A-coded, cable length: 10m
PSEN Kabel Gerade/cable straightplug 30m
533141
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
straight M8, on open line end, A-coded, cable length: 30m
PSEN Kabel Winkel/cable angleplug 10m
533130
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
angled M8, on open line end, A-coded, cable length: 10m
PSEN Kabel Winkel/cable angleplug 30m
533140
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
angled M8, on open line end, A-coded, cable length: 30m
PSS67 Cable M8sf M12sm, 3m
380200
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
straight M8, on connector straight M12, A-coded, cable length: 3m
PSS67 Cable M8sf M12sm, 30m
380203
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
straight M8, on connector straight M12, A-coded, cable length: 30m
PSS67 Cable M8af M12sm, 3m
380204
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
angled M8, on connector straight M12, A-coded, cable length: 3m
PDP67 F 8DI ION
773600
Decentralised input module for PNOZmulti, protection type IP67,connection via
connection module, 8 safe digital inputs, 8 outputs configurable
as a standard, test pulse or 24 V.
PSEN ma adapter
380300
Cable, adapter, IP68, M12 female connector, black, straight, 4-pin, A-
coded on M12 male connector, black, angled, 5-pin, A-coded,
PUR, 0.1 m, 4× 0.34 mm², black, to connect the sensors PSENmag
(safety switch)/PIT en1.0 (enabling switch) to PSS67 and PDP67.
PSS67 Cable M8sf M12sm, 5m
380201
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
straight M8, on connector straight M12, A-coded, cable length: 5m
PSS67 Cable M8sf M12sm, 10m
380202
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
straight M8, on connector straight M12, A-coded, cable length: 10m
PSS67 Cable M8af M12sm, 30m
380207
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
angled M8, on connector straight M12, A-coded, cable length: 30m
PSS67 Cable M8af M12sm, 5m
380205
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
angled M8, on connector straight M12, A-coded, cable length: 5m
PSS67 Cable M8af M12sm, 10m
380206
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
angled M8, on connector straight M12, A-coded, cable length: 10m
Obligatory accessories
PSEN Kabel Gerade/cable straightplug 2m
533111
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
straight M8, on open line end, A-coded, cable length: 2m
PSEN Kabel Winkel/cable angleplug 2m
533110
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
angled M8, on open line end, A-coded, cable length: 2m
PSEN Kabel Gerade/cable straightplug 5m
533121
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
straight M8, on open line end, A-coded, cable length: 5m
PSEN Kabel Winkel/cable angleplug 5m
533120
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
angled M8, on open line end, A-coded, cable length: 5m
PSEN Kabel Gerade/cable straightplug 10m
533131
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
straight M8, on open line end, A-coded, cable length: 10m
PSEN Kabel Winkel/cable angleplug 10m
533130
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
angled M8, on open line end, A-coded, cable length: 10m
PSEN Kabel Gerade/cable straightplug 30m
533141
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
straight M8, on open line end, A-coded, cable length: 30m
PSEN Kabel Winkel/cable angleplug 30m
533140
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
angled M8, on open line end, A-coded, cable length: 30m