Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"506318","name":"PSEN ma1.4p-59 1switch","price":"0.00","currency":"AUD","category":["A0100","A0100B0110","00106002217045","0010600221704580GI"]}
Actual product may vary
PSEN ma1.4p-59 1switch
Product ID: 506318
Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, 8-pin M8
male connector, square design, LED, IP67, operating distance dependingon the
actuator, height design 18 mm, PU = 1 sensor.
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval |
CE
UKCA cULus Listed TÜV EAC (Eurasian) |
Sensor principle | magnetic |
Coding level to ISO 14119 | Low |
Classification to EN 60947-5-3 | PDDB |
Suitable for series connection | no |
unit type | Sensor |
Technical data
Electrical data
Supply voltage (V) | 24 V |
Type of supply voltage U1 | DC |
Switching voltage | 24 V |
Semiconductor outputs
Utilisation cat. to EN 60947-1 | DC-12 |
Environmental data
Ambient temperature | -10 - 55 °C |
EMC to standard ... | EN 60947-5-3 |
Vibration to standard ... | EN 60947-5-2 |
Acc. shock to standard1 | 30g |
Pollution degree clear.&creep. | 3 |
Protection type, housing |
|
Mechanical data
Type 1 actuator | PSEN ma1.4-10mm |
Sensor can be flush-mounted | Yes, follow installation guide |
Connection type | M8, 8-pin male |
Housing material upper part | PBT |
Height dimension | 37 mm |
Width dimension | 26.4 mm |
Depth dimension | 18 mm |
Net weight | 35 g |
Gross weight | 42 g |
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
RoHS exceptions | no |
REACh compliance | Contains no SVHC substances |
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85365019 |
UNSPSC 25 | 39122205 |
EAN-Code | 4046548082951 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27272402 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC002544 |
Volume | 0 |
Optional accessories
PSEN cable M8-8sf M8-8sm, 30m
533161
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M8, on connector straight M8, A-coded, cable length: 30m
PSEN cable M8-8sf, 2m
533150
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M8, on open line end, A-coded, cable length: 2m
PSEN cable M8-8sf M8-8sm, 20m
533160
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M8, on connector straight M8, A-coded, cable length: 20m
PSEN cable M8-8sf M8-8sm, 5m
533158
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M8, on connector straight M8, A-coded, cable length: 5m
PSEN cable M8-8sf M8-8sm, 2m
533157
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M8, on connector straight M8, A-coded, cable length: 2m
PSEN cable M8-8sf M8-8sm, 1m
533156
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M8, on connector straight M8, A-coded, cable length: 1m
PSEN cable M8-8sf M8-sm, 0.5m
533155
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M8, on connector straight M8, A-coded, cable length: 0.5m
PSEN cable M8-8sf, 30m
533154
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M8, on open line end, A-coded, cable length: 30m
PSEN cable M8-8sf, 20m
533153
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M8, on open line end, A-coded, cable length: 20m
PSEN cable M8-8sf, 10m
533152
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M8, on open line end, A-coded, cable length: 10m
PSEN cable M8-8af, 10m
533162
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
angled M8, on open line end, A-coded, cable length: 10m
PSEN cable M8-8sf, 5m
533151
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M8, on open line end, A-coded, cable length: 5m
PSEN cable M8-8sf M8-8sm, 10m
533159
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M8, on connector straight M8, A-coded, cable length: 10m
Obligatory accessories
PSEN ma1.4-10mm 1actuator
506301
Actuator for magnetic safety switch, square design,
IP67, operating distance 10 mm, height design 18 mm, PU = 1 actuator.