Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"535109","name":"PSEN ix0 F1 mag","price":"0.00","currency":"AUD","category":["A0100","A0100B0110","00106002217045","0010600221704580GJ"]}
Actual product may vary
PSEN ix0 F1 mag
Product ID: 535109
Control cabinet terminal, for single connection of PSEN ma1.3-22 M12/8VA
(switch = 526247, unit = 506247).
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval |
CE
cULus Listed |
Technical data
Environmental data
Ambient temperature | -10 - 55 °C |
Protection type, housing |
Mechanical data
Connection terminal | Spring-loaded terminal |
Height dimension | 56 mm |
Width dimension | 7 mm |
Depth dimension | 91 mm |
Net weight | 25 g |
Gross weight | 25 g |
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
RoHS exceptions | no |
REACh compliance | Contains no SVHC substances |
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85389099 |
UNSPSC 25 | 39122205 |
EAN-Code | 4046548094220 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27272492 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC002594 |
Volume | 0.263 |