Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"542053","name":"PSEN cs5.1n 1switch","price":"0.00","currency":"AUD","category":["A0100","A0100B0110","00106002217046","0010600221704680KA"]}
Actual product may vary
PSEN cs5.1n 1switch
Product ID: 542053
GTIN: 4046548077490
RFiD safety switch, 2 safe SC outputs, 5-pin M12 male connector,
IP67, 4 actuation directions, typ. operating distance (square) 11 mm,Sao
= 8 mm, Sar = 20 mm, PU = 1 piece coded switch.
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
| Approval |
CE
UKCA cULus Listed FCC IC TÜV ECOLAB EAC (Eurasian) |
| Sensor principle | Transponder |
| Coding level to ISO 14119 | gering |
| Classification to EN 60947-5-3 | PDDB |
| Transponder coding | codiert |
| Suitable for series connection | nein |
| unit type | Sensor |
Technical data
Electrical data
| Supply voltage (V) | 24 |
| Type of supply voltage U1 | DC |
| Power consumption DC | 1 |
Semiconductor outputs
| Number of OSSD outputs | 2 |
| Number of sig. outputs | 1 |
| Potential isolation S/C O | nein |
| S/C output short circuit proof | ja |
| Utilisation cat. to EN 60947-1 | DC-12 |
Environmental data
| Ambient temperature standard | EN 60068-2-14 |
| Ambient temperature | -25 |
| Max. ambient temp. at Hmax | +60 °C |
| Max. ambient temp. at 2000 m | +70 °C |
| Storage temperature standard | EN 60068-2-1/-2 |
| Climatic suitability standard | EN 60068-2-30 |
| Humidity rating | 93 % r. F. bei 40 °C |
| Perm. operating height ASL | 4000 m |
| EMC to standard ... | EN 60947-5-3 |
| Vibration to standard ... | EN 60947-5-2 |
| Acc. shock to standard1 | 30g |
| Overvoltage category | III |
| Pollution degree clear.&creep. | 3 |
| Protection type, housing |
IP66
IP67 |
Switching distances
| Change op. dist. temp.change | +-0,02mm/°C |
| Change op. distance temp.act.1 | +-0,02mm/°C |
| Change op. distance temp.act.2 | +-0,02mm/°C |
| Change op. distance temp.act.3 | +-0,02mm/°C |
Mechanical data
| Sensor can be flush-mounted | Ja, Montagehinweis beachten |
| Connection type | M12, 5pol. male |
| Product material |
PBT
PA+GF Polycarbonat |
| Height dimension | 26.4 |
| Width dimension | 101.6 |
| Depth dimension | 19 |
| Net weight | 68 |
| Gross weight | 78 |
Transponder
| Operating frequency | 122 kHz - 128 kHz |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | yes |
| RoHS except.s acc. to direct. | 7c I |
| REACh compliance | contains min. 1 SVHC-substance |
| REACh included substances | Lead oxide |
| %-part of the pollutant | > 0,1% |
| CAS No. | 1317-36-8 |
| SCIP entry available | yes |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27274601 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC002592 |
| UNSPSC 25 | 39122205 |
| GTIN | 4046548077490 |
| Volume | 0 dm3 |
| Harmonized System Code | 85365019 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Obligatory accessories
PSEN cs5.1 M12 1actuator
542083
RFiD actuator for safety switch PSEN cs5.1 M12, IP67, for
switch with M12 connection, PU = 1 piece.
PSEN cs5.1 low profile glue 1 actuator
542087
RFiD actuator for safety switch PSEN cs5.x, IP67, adhesive, without
screw-on option, PU = 1 piece.
PSEN cs5.1 low profile screw 1 actuator
542088
RFiD actuator for safety switch PSEN cs5.x, IP67, adhesive, with
screw-on option, PU = 1 piece.
Optional accessories
PSS67 Cable M12sf M12sm, 3m
380208
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight, on
connector straight M12, A-coded, cable length: 3m
PSS67 Cable M12sf M12sm, 5m
380209
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight, on
connector straight M12, A-coded, cable length: 5m
PSS67 Cable M12sf M12sm, 10m
380210
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight, on
connector straight M12, A-coded, cable length: 10m
PSS67 Cable M12sf M12sm, 30m
380211
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight, on
connector straight M12, A-coded, cable length: 30m
PSS67 Cable M12af M12am, 3m
380212
Connection cable, PUR, yellow RAL1003, 5-pin, socket angled, on
connector angled M12, A-coded, cable length: 3m
PSS67 Cable M12af M12am, 5m
380213
Connection cable, PUR, yellow RAL1003, 5-pin, socket angled, on
connector angled M12, A-coded, cable length: 5m
PSS67 Cable M12af M12am, 10m
380214
Connection cable, PUR, yellow RAL1003, 5-pin, socket angled, on
connector angled M12, A-coded, cable length: 10m
PSS67 Cable M12af M12am, 30m
380215
Connection cable, PUR, yellow RAL1003, 5-pin, socket angled, on
connector angled M12, A-coded, cable length: 30m
PSS67 cable M12-5sf, M12-5sm, 20m
380220
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight, on
connector straight M12, A-coded, cable length: 20m
PSEN cs bracket stop swinging door
532108
Assembly aid, for PSENcode, can be used as a mechanical stop for
swing gates, PU = 2 pieces, 1 part for switch plus 1
part for actuator.
PSEN cs bracket stop sliding door
532109
Assembly aid, for PSENcode, can be used as a mechanical stop for
sliding gates, PU = 2 pieces, 1 part for switch plus 1
part for actuator.
PSEN mag/cs bracket straight
532111
Assembly aid, for PSENmag and PSENcode. Alignment guide. PU = 2 pieces.
PSEN screw M4x20 10pcs
540313
One-way screws, one-way slot, M4x20, material stainless steel, PU = 10
pieces, suitable for actuator: PSEN cs5.1n, PSEN cs5.1 M12/8, PSEN
cs5.11, PSEN cs5.13, PSEN cs6.1n, PSEN cs6.2n, PSEN cs6.11, PSEN cs6.21.
PSEN screw M4x26 10pcs
540314
One-way screws, one-way slot, M4x26, material stainless steel, PU = 10
pieces, suitable for actuator: PSENmag with spacer.
PSEN op cable axial M12 5-pole 30m
630297
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight M12, on
open line end, A-coded, cable length: 30m
PSEN cable M12-5sf 20m
630298
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight M12, on
open line end, A-coded, cable length: 20m
PSEN op cable axial M12 5-pole 3m
630310
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight M12, on
open line end, A-coded, cable length: 3m
PSEN op cable axial M12 5-pole 5m
630311
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight M12, on
open line end, A-coded, cable length: 5m
PSEN op cable axial M12 5-pole 10m
630312
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight M12, on
open line end, A-coded, cable length: 10m
PSEN op cable angle M12 5-pole 3m
630347
Connection cable, PUR, yellow RAL1003, 5-pin, socket angled M12, on
open line end, A-coded, cable length: 3m
PSEN op cable angle M12 5-pole 5m
630348
Connection cable, PUR, yellow RAL1003, 5-pin, socket angled M12, on
open line end, A-coded, cable length: 5m
PSEN op cable angle M12 5-pole 10m
630349
Connection cable, PUR, yellow RAL1003, 5-pin, socket angled M12, on
open line end, A-coded, cable length: 10m
PSEN op cable angle M12 5-pole 30m
630350
Connection cable, PUR, yellow RAL1003, 5-pin, socket angled M12, on
open line end, A-coded, cable length: 30m
PDP67 F 8DI ION
773600
Decentralised input module for PNOZmulti, protection type IP67,connection via
connection module, 8 safe digital inputs, 8 outputs configurable
as a standard, test pulse or 24 V.
PDP67 F 8DI ION HP
773601
Decentralised input module for PNOZmulti, protection type IP67,connection via
connection module, 8 safe digital inputs, 8 outputs configurable
as a standard, test pulse or 24 V, separate supply of outputs.
PDP67 F 8DI ION VA
773614
Decentralised input module for PNOZmulti, protection type IP67,connection via
connection module, 8 safe digital inputs, 8 outputs configurable
as a standard, test pulse or 24 V, stainless steel connectors.
PDP67 F 8DI ION HP VA
773615
Decentralised input module for PNOZmulti, protection type IP67,connection via
connection module, 8 safe digital inputs, 8 outputs configurable
as standard, test pulse or 24 V, additional supply voltage,
stainless steel connectors.
Installation accessories
PSEN cs5.1 M12 1actuator
542083
RFiD actuator for safety switch PSEN cs5.1 M12, IP67, for
switch with M12 connection, PU = 1 piece.
PSEN cs5.1 low profile glue 1 actuator
542087
RFiD actuator for safety switch PSEN cs5.x, IP67, adhesive, without
screw-on option, PU = 1 piece.
PSEN cs5.1 low profile screw 1 actuator
542088
RFiD actuator for safety switch PSEN cs5.x, IP67, adhesive, with
screw-on option, PU = 1 piece.
