Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"542011","name":"PSEN cs5.11 M12/8/PSEN cs5.11 M12 1unit","price":"0.00","currency":"AUD","category":["A0100","A0100B0110","00106002217046","0010600221704680KA"]}
Actual product may vary
PSEN cs5.11 M12/8/PSEN cs5.11 M12 1unit
Product ID: 542011
GTIN: 4046548079272
RFiD safety switch 2 safe SC outputs, 8-pin M12 male connector,
support for SDD, IP67, 4 actuation directions, switching distance
(actuator at square marking): 11 mm, Sao = 8 mm, Sar = 20 mm, PU =
1 piece coded switch with actuator, magnetic latching holding force 30
N.
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
RFiD safety switch 2 safe SC outputs, 8-pin M12 male connector, support for SDD, IP67, 4 actuation directions, switching distance (actuator at square marking): 11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece coded switch with actuator, magnetic latching holding force 30 N.
General data
| Approval |
CE
UKCA cULus Listed FCC IC TÜV ECOLAB EAC (Eurasian) |
| Sensor principle | Transponder |
| Coding level to ISO 14119 | gering |
| Classification to EN 60947-5-3 | PDDB |
| Transponder coding | codiert |
| Suitable for series connection | ja |
| unit type | Unit |
Technical data
Electrical data
| Supply voltage (V) | 24 |
| Type of supply voltage U1 | DC |
| Power consumption DC | 1 |
Inputs
| Number of inputs | 2 |
| DC voltage at input | 24 V DC |
Semiconductor outputs
| Number of OSSD outputs | 2 |
| Number of sig. outputs | 1 |
| Potential isolation S/C O | nein |
| S/C output short circuit proof | ja |
| Utilisation cat. to EN 60947-1 | DC-12 |
Environmental data
| Ambient temperature standard | EN 60068-2-14 |
| Ambient temperature | -25 |
| Max. ambient temp. at Hmax | +60 °C |
| Max. ambient temp. at 2000 m | +70 °C |
| Storage temperature standard | EN 60068-2-1/-2 |
| Climatic suitability standard | EN 60068-2-30 |
| Humidity rating | 93 % r. F. bei 40 °C |
| Perm. operating height ASL | 4000 m |
| EMC to standard ... | EN 60947-5-3 |
| Vibration to standard ... | EN 60947-5-2 |
| Acc. shock to standard1 | 30g |
| Overvoltage category | III |
| Pollution degree clear.&creep. | 3 |
| Protection type, housing |
IP66
IP67 |
Switching distances
| Change op. dist. temp.change | +-0,02mm/°C |
Mechanical data
| Holding force magnet | 30 |
| Type 1 actuator | PSEN cs5.11 M12 |
| Sensor can be flush-mounted | Ja, Montagehinweis beachten |
| Connection type | M12, 8pol. male |
| Product material |
PBT
PA+GF Polycarbonat |
| Height dimension | 26.4 |
| Width dimension | 101.6 |
| Depth dimension | 19 |
| Net weight | 135 |
| Gross weight | 155 |
Transponder
| Operating frequency | 122 kHz - 128 kHz |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | yes |
| RoHS except.s acc. to direct. | 7c I |
| REACh compliance | contains min. 1 SVHC-substance |
| REACh included substances | Lead oxide |
| %-part of the pollutant | > 0,1% |
| CAS No. | 1317-36-8 |
| SCIP entry available | yes |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27274601 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC002592 |
| UNSPSC 25 | 39122205 |
| GTIN | 4046548079272 |
| Volume | 0 dm3 |
| Harmonized System Code | 85365019 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Optional accessories
PSEN cs bracket stop swinging door
532108
Assembly aid, for PSENcode, can be used as a mechanical stop for
swing gates, PU = 2 pieces, 1 part for switch plus 1
part for actuator.
PSEN cs bracket stop sliding door
532109
Assembly aid, for PSENcode, can be used as a mechanical stop for
sliding gates, PU = 2 pieces, 1 part for switch plus 1
part for actuator.
PSEN mag/cs bracket straight
532111
Assembly aid, for PSENmag and PSENcode. Alignment guide. PU = 2 pieces.
PSEN ix2 F4 code
535111
PSEN, decentralised passive junction for series connection, connectionup to
4 safety sensors (series-connectable), max. 5 PSEN ix2 F4 code with
max. 16 subscribers, forwarding of diagnostic information, 96 x 48 x
57 mm (H x W x D), connection type spring-loaded terminals, IP20.
PSEN ix2 F8 code
535112
PSEN, decentralised passive junction for series connection, connectionup to
8 safety sensors (series-connectable), max. 3 PSEN ix2 F8 code with
max. 16 subscribers, forwarding of diagnostic information, 96 x 93 x
57 mm (H x W x D), connection type spring-loaded terminals, IP20.
SDD ES ETH
540130
SDD (Safety Device Diagnostics), fieldbus module, standard, Modbus/TCP,2
RJ45 ports, 6 digital inputs/outputs, plug-in connection terminals (not
supplied with the unit).
SDD ES PROFINET
540138
SDD (Safety Device Diagnostics), fieldbus module, standard, Profinet
, 2
RJ45 ports, 6 digital inputs/outputs, plug-in connection terminals (not
supplied with the unit).
PSEN screw M4x20 10pcs
540313
One-way screws, one-way slot, M4x20, material stainless steel, PU = 10
pieces, suitable for actuator: PSEN cs5.1n, PSEN cs5.1 M12/8, PSEN
cs5.11, PSEN cs5.13, PSEN cs6.1n, PSEN cs6.2n, PSEN cs6.11, PSEN cs6.21.
PSEN screw M4x26 10pcs
540314
One-way screws, one-way slot, M4x26, material stainless steel, PU = 10
pieces, suitable for actuator: PSENmag with spacer.
PSEN Y junction M12 SENSOR
540315
Plug-in connector, Y-adapter, IP67, M12 male connector (X1, evaluationdevice),
8-pin, A-coded on M12 female connector (X2, sensor/next
plug-in connector), 8-pin, A-coded and M12 female connector (X3,sensor),
8-pin, A-coded, incorrect insertion of the connections electricallyexcluded by internal
wiring, to connect PSENcode, to
directly connect PSENslock on the sensor.
PSEN Y junction M12 cable channel
540316
Plug-in connector, Y-adapter, IP67, M12 male connector (X1, evaluationdevice),
8-pin, A-coded on M12 female connector (X2, sensor) 8-pin, A-
coded and M12 female connector (X3, sensor, next plug-in connector), 8-
pin, A-coded, incorrect insertion of the connections electricallyexcluded by internal
wiring, to connect PSENcode, to connect
PSENslock on the cable outlet in the cable duct.
PSEN cable axial M12 8-pole 3m
540319
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on open line end, A-coded, cable length: 3m
PSEN cable axial M12 8-pole 5m
540320
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on open line end, A-coded, cable length: 5m
PSEN cable axial M12 8-pole 10m
540321
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on open line end, A-coded, cable length: 10m
PSEN cable angle M12 8-pole 3m
540322
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
angled M12, on open line end, A-coded, cable length: 3m
PSEN cable angle M12 8-pole 5m
540323
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
angled M12, on open line end, A-coded, cable length: 5m
PSEN cable angle M12 8-pole 10m
540324
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
angled M12, on open line end, A-coded, cable length: 10m
PSEN cable angle M12 8-pole 30m
540325
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
angled M12, on open line end, A-coded, cable length: 30m
PSEN cable axial M12 8-pole 30m
540326
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on open line end, A-coded, cable length: 30m
PSEN T junction (auxiliary contact) M12
540331
Cable, Y-adapter- with T-plug-in connector, IP67, M12 male connector(X2,
evaluation device), 8-pin, A-coded on M12 female connector (X1, sensor),
8-pin, A-coded and M8 female connector (X3, signal output /Lock_Unlock),
black, straight, 4-pin, A-coded, PUR, 0.25 m, 4× 0.25 mm², black,
to disconnect auxiliary signals when connecting PSENcode and
PSENslock.
PSEN cable M12-8sf, 20m
540333
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on open line end, A-coded, cable length: 20m
PSEN Y junction M8-M12/M12 PIGTAIL
540337
Cable Y-adapter with Y-plug-in connector, IP67, M12 male connector (X2,
evaluation device), black, straight, 8-pin, A-coded on M12
female connector (X2, sensor/next plug-in connector), black, straight,
8-pin, A-coded and M8 female connector (X3, sensor), black, straight,
8-pin, A-coded, PUR, 0.25 m, 8× 0.14 mm², yellow, incorrect insertion ofthe
connections electrically excluded by internal wiring, to
connect PSENcode and PSENslock.
PSEN Y junction M12-M12/M12 PIGTAIL
540338
Cable, Y-adapter with Y-plug-in connector, IP67, M12 male connector (X1,
evaluation device), black, straight, 8-pin, A-coded on M12
female connector (X2,sensor/next plug-in connector), black, straight,8-
pin, A-coded and M12 female connector (X3, sensor), black, straight,
8-pin, A-coded, PUR, 0.25 m, 8× 0.25 mm², yellow, incorrect insertion ofthe
connections electrically excluded by internal wiring, to
connect PSENcode and PSENslock.
PSEN cable M12-8sf M12-8sm, 2m
540340
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on connector straight M12, A-coded, cable length: 2m
PSEN cable M12-8sf M12-8sm, 5m
540341
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on connector straight M12, A-coded, cable length: 5m
PSEN cable M12-8sf M12-8sm, 10m
540342
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on connector straight M12, A-coded, cable length: 10m
PSEN cable M12-8sf M12-8sm, 20m
540343
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on connector straight M12, A-coded, cable length: 20m
PSEN cable M12-8sf M12-8sm, 30m
540344
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on connector straight M12, A-coded, cable length: 30m
PDP67 F 4 code
773603
Decentralised passive distributor for connection of PSENcode, PSENslockand
PSENini to a Pilz control system, max. 4 sensors, protection type
IP67.
PDP67 F 4 code VA
773613
Decentralised passive distributor for connection of PSENcode, PSENslockand
PSENini to a Pilz control system, max. 4 sensors, protection type
IP67, stainless steel connections.
