Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"630730","name":"PSEN op2H-s-30-165/1","price":"0.00","currency":"AUD","category":["A0100","A0100B0130","00106002197040","0010600219704080GP"]}
Actual product may vary
PSEN op2H-s-30-165/1
Product ID: 630730
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm),
protected field height 1650 mm, supply voltage 24 V, connector M12,
transmitter: 4-pin, receiver: 5-pin, connection cable not supp... More
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm), protected field height 1650 mm, supply voltage 24 V, connector M12, transmitter: 4-pin, receiver: 5-pin, connection cable not supplied with the device.
General data
Approval |
CE
cULus Listed TÜV EAC (Eurasian) |
ESPE type | 2 |
Sensor principle | optical |
Height of protected field | 1650 mm |
Resolution protection type | Hand |
Operating range (m) | 0.2 - 19 m |
Technical data
Electrical data
Supply voltage (V) | 24 V |
Type of supply voltage U1 | DC |
Optical data
Used wavelength range | 950 nm |
Semiconductor outputs
Number of OSSD outputs | 2 |
Environmental data
Ambient temperature | 0 - 55 °C |
Climatic suitability standard | EN 60068-2-3 |
Humidity rating | 95 % r. h. at 40 °C |
Condensation permitted? | Not permitted |
Vibration to standard ... | EN 60068-2-6 |
Acc. shock to standard1 | 10g |
Protection type standard | EN 60529 |
Protection type, housing |
Times
Reaction time | 23 ms |
Mechanical data
Housing material upper part | Aluminium |
Height dimension | 1733.3 mm |
Width dimension | 32.3 mm |
Depth dimension | 36.9 mm |
Net weight | 7200 g |
Gross weight | 7700 g |
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
RoHS exceptions | no |
REACh compliance | Contains no SVHC substances |
WEEE classifikation (08/2018) | 4 devices (feed size >50 cm) |
Commercial data
Harmonized System Code | 90314990 |
UNSPSC 25 | 46171620 |
EAN-Code | 4046548062045 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27272704 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC002549 |
Volume | 0 |
Optional accessories
PSEN op Mirror-190/1
630905
Deviating mirror 80 mm wide, with at length of 190 cm. For use with all
light guards of the PSENopt range < 190 cm. For direct installation tothe
machine "PSEN op Mirror Bracket Kit/1" mounting brackets
are required, for the installation in "PSEN op Protective" mountingbrackets
"PSEN op Protective Bracket Mirror/1" are required.
PSEN op cable angle M12 4-p. shield. 10m
630308
Connection cable, PUR, yellow RAL1003, shielded, 4-pin, socket angled
M12, on open line end, A-coded, cable length: 10m
PSEN op cable axial M12 4-p. shield. 30m
630309
Connection cable, PUR, yellow RAL1003, shielded, 4-pin, socket straight
M12, on open line end, A-coded, cable length: 30m
PSEN op Mirror Bracket Kit/1
630906
Installation bracket for the "PSEN op Mirror" series for directinstallation.
PSEN op Testpiece H 30mm
630346
Test rod for checking the function, diameter 30 mm, hand protection.
PSEN op cable axial M12 4-pole 10m
630302
Connection cable, PUR, yellow RAL1003, 4-pin, socket straight M12, on
open line end, A-coded, cable length: 10m
PSEN op cable angle M12 5-pole 3m
630347
Connection cable, PUR, yellow RAL1003, 5-pin, socket angled M12, on
open line end, A-coded, cable length: 3m
PSEN op cable axial M12 4-p. shield. 3m
630303
Connection cable, PUR, yellow RAL1003, shielded, 4-pin, socket straight
M12, on open line end, A-coded, cable length: 3m
PSEN op67-69K-165/1
630940
PMMA acrylic tube for sealing and protecting a
safety light guard with a length of 165 cm of the series "PSEN op.../1".The
IP protection class is increased from IP65 to IP67, IP68 and IP69K. TheGore-Tex
membrane at the caps prevents the intrusion of dirt and water
and internal condensation. The connection cable of the light guard is
run through an M16 PG cable screw connection and it prevents the
intrusion of dirt and water.
PSEN op cable angle M12 4-pole 30m
630344
Connection cable, PUR, yellow RAL1003, 4-pin, socket angled M12, on
open line end, A-coded, cable length: 30m
PSEN op cable axial M12 4-p. shield. 50m
630366
Connection cable, PUR, yellow RAL1003, shielded, 4-pin, socket straight
M12, on open line end, A-coded, cable length: 50m
PSEN op cable axial M12 4-pole 3m
630300
Connection cable, PUR, yellow RAL1003, 4-pin, socket straight M12, on
open line end, A-coded, cable length: 3m
PSEN op Protective Bracket Mirror/1
630960
Mounting kit with 4 mounting profiles for fixing a deviating mirror
of the series "PSEN op Mirror .../1" into the matching aluminium profile"PSEN
op Protective Column/1".
PSEN op cable angle M12 4-p. shield. 50m
630367
Connection cable, PUR, yellow RAL1003, shielded, 4-pin, socket angled
M12, on open line end, A-coded, cable length: 50m
PSEN op cable axial M12 4-pole 5m
630301
Connection cable, PUR, yellow RAL1003, 4-pin, socket straight M12, on
open line end, A-coded, cable length: 5m
PSEN op cable angle M12 4-p. shield. 3m
630306
Connection cable, PUR, yellow RAL1003, shielded, 4-pin, socket angled
M12, on open line end, A-coded, cable length: 3m
PSEN op cable angle M12 4-p. shield. 5m
630307
Connection cable, PUR, yellow RAL1003, shielded, 4-pin, socket angled
M12, on open line end, A-coded, cable length: 5m
PSEN op cable angle M12 5-pole 5m
630348
Connection cable, PUR, yellow RAL1003, 5-pin, socket angled M12, on
open line end, A-coded, cable length: 5m
PSEN op cable axial M12 4-p. shield. 5m
630304
Connection cable, PUR, yellow RAL1003, shielded, 4-pin, socket straight
M12, on open line end, A-coded, cable length: 5m
PSEN op cable angle M12 5-pole 10m
630349
Connection cable, PUR, yellow RAL1003, 5-pin, socket angled M12, on
open line end, A-coded, cable length: 10m
PSEN op cable axial M12 4-p. shield. 10m
630305
Connection cable, PUR, yellow RAL1003, shielded, 4-pin, socket straight
M12, on open line end, A-coded, cable length: 10m
PSEN op Lens Shield-165/1
630920
5 PMMA Altuglas plates of 165 cm in length with the corresponding
mounting brackets to protect the front screen of a
safety light guard of the series "PSEN op.../1" from dust, swarf or
sparks. To protect a pair of safety light guards two "PSENop Lens
Shield" are required.
PSEN op cable angle M12 5-pole 30m
630350
Connection cable, PUR, yellow RAL1003, 5-pin, socket angled M12, on
open line end, A-coded, cable length: 30m
PSEN cable M12-5sf 20m
630298
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight M12, on
open line end, A-coded, cable length: 20m
PSEN op cable axial M12 5-pole 3m
630310
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight M12, on
open line end, A-coded, cable length: 3m
PSEN op cable axial M12 4-pole 30m
630296
Connection cable, PUR, yellow RAL1003, 4-pin, socket straight M12, on
open line end, A-coded, cable length: 30m
PSEN op cable axial M12 5-pole 30m
630297
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight M12, on
open line end, A-coded, cable length: 30m
PSEN op cable angle M12 4-p. shield. 30m
630319
Connection cable, PUR, yellow RAL1003, shielded, 4-pin, socket angled
M12, on open line end, A-coded, cable length: 30m
PSEN op cable axial M12 5-pole 5m
630311
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight M12, on
open line end, A-coded, cable length: 5m
PSEN op Protective Column-060/1
630950
Aluminium profile with a length of 60 cm. Combined with "PSEN opProtective
Base/1" and the matching mounting brackets "PSEN op Protective Bracket"
protection of light guards or deviating mirrors from strong
mechanical effects is achieved.
PSEN op cable axial M12 5-pole 10m
630312
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight M12, on
open line end, A-coded, cable length: 10m
PSEN op Protective Bracket-4/1
630956
Mounting kit with 4 mounting profiles for fixing a
safety light guard of the series "PSEN op.../1" for light guard lengths
of 15 cm up to including 120 cm into the matching aluminium profile
PSEN op Protective Column/1.
PSEN op Protective Base/1
630955
PSEN op Protective Base/1 consists of a base plate made of stainlesssteel
and 3 springs and corresponding attachment. Combined with "PSEN op
Protective Column" and the matching mounting brackets "PSEN opProtective
Bracket" a protection of light guards of deviating mirrors from
strong mechanical effects is achieved.
PSEN op Protective Column-190/1
630954
Aluminium profile with a length of 190 cm. Combined with "PSEN opProtective
Base/1" and the matching mounting brackets "PSEN op Protective Bracket"
protection of light guards or deviating mirrors from strong
mechanical effects is achieved.
PSEN op cable angle M12 4-pole 5m
630342
Connection cable, PUR, yellow RAL1003, 4-pin, socket angled M12, on
open line end, A-coded, cable length: 5m
PSEN op cable axial M12 5-pole 50m
630364
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight M12, on
open line end, A-coded, cable length: 50m
PSEN op cable angle M12 4-pole 10m
630343
Connection cable, PUR, yellow RAL1003, 4-pin, socket angled M12, on
open line end, A-coded, cable length: 10m
PSEN op cable angle M12 5-pole 50m
630365
Connection cable, PUR, yellow RAL1003, 5-pin, socket angled M12, on
open line end, A-coded, cable length: 50m
PSEN op cable axial M12 4-pole 50m
630362
Connection cable, PUR, yellow RAL1003, 4-pin, socket straight M12, on
open line end, A-coded, cable length: 50m
PSEN op cable angle M12 4-pole 3m
630341
Connection cable, PUR, yellow RAL1003, 4-pin, socket angled M12, on
open line end, A-coded, cable length: 3m
PSEN op cable angle M12 4-pole 50m
630363
Connection cable, PUR, yellow RAL1003, 4-pin, socket angled M12, on
open line end, A-coded, cable length: 50m