Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"570777","name":"PSEN sg2c Set spring loaded terminals","price":"0.00","currency":"AUD","category":["A0100","A0100B0120","00106002227048","0010600222704880J8"]}
Actual product may vary
PSEN sg2c Set spring loaded terminals
Product ID: 570777
Safety gate system 2. generation, accessories: Connector set
spring-loaded type with union nut and strain relief for
cable screw connection. (Spare part).
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval | - |
Technical data
Environmental data
Ambient temperature | 0 - 55 °C |
Mechanical data
Height dimension | 70 mm |
Width dimension | 80 mm |
Depth dimension | 20 mm |
Net weight | 32 g |
Gross weight | 34 g |
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
RoHS exceptions | no |
REACh compliance | Contains no SVHC substances |
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85389099 |
UNSPSC 25 | 39122205 |
EAN-Code | 4046548071153 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27272692 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EC002594 |
Volume | 0 |