Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"570773","name":"PSEN sg2 cover 2pieces","price":"0.00","currency":"AUD","category":["A0100","A0100B0120","00106002227048","0010600222704880J8"]}
Actual product may vary
PSEN sg2 cover 2pieces
Product ID: 570773
Safety gate system 2. generation, accessories: Cover
bolt mechanics, yellow, PE 2 pieces (spare).
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval | - |
Technical data
Environmental data
Ambient temperature | 0 - 55 °C |
Mechanical data
Height dimension | 45 mm |
Width dimension | 151 mm |
Depth dimension | 37 mm |
Net weight | 118 g |
Gross weight | 120 g |
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
RoHS exceptions | no |
REACh compliance | Contains no SVHC substances |
WEEE classifikation (08/2018) | 0 not relevant |
Commercial data
Harmonized System Code | 85381000 |
UNSPSC 25 | 39122205 |
EAN-Code | 4046548065442 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27272692 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC002594 |
Volume | 0 |