Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"570425","name":"PSEN ml ba 1.1 switch","price":"0.00","currency":"AUD","category":["A0100","A0100B0120","00106002227123","0010600222712380OR"]}
Actual product may vary
PSEN ml ba 1.1 switch
Product ID: 570425
Safety switch, coded, for safety guard locking device PSENmlock,
with guard locking, with automatic reset, 8-pin M12 male connector, 0.23m
cable, single connection
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval |
CE
UKCA cULus Listed FCC IC TÜV |
Sensor principle | Transponder |
Coding level to ISO 14119 | Low |
Classification to EN 60947-5-3 | PDDB |
Transponder coding | coded |
Reset type | Automatic reset |
Suitable for series connection | no |
unit type | Sensor |
Technical data
Electrical data
Supply voltage (V) | 24 |
Type of supply voltage U1 | DC |
Power consumption DC | 1 |
Inputs
Number of inputs | 2 |
DC voltage at input | 24 V DC |
Semiconductor outputs
Number of OSSD outputs | 2 |
Number of sig. outputs | 1 |
Potential isolation S/C O | No |
S/C output short circuit proof | Yes |
Utilisation cat. to EN 60947-1 | DC-13 |
Environmental data
Ambient temperature standard | EN 60068-2-14 |
Ambient temperature | 0 |
Storage temperature standard | EN 60068-2-1/-2 |
Climatic suitability standard | EN 60068-2-78 |
Humidity rating | 93 % r. h. at 40 °C |
EMC to standard ... |
EN 55011: Class A
EN 60947-5-3 EN 61326-3-1 |
Vibration to standard ... | EN 60068-2-6 |
Acc. shock to standard1 | 30g |
Overvoltage category | III |
Pollution degree clear.&creep. | 3 |
Protection type, housing |
|
UL enclosure type | Type 1 |
Times
Pulse length lock/unlock req. | 350 - 400 ms |
Mechanical data
Bend radius (when laying) K1 | 5 x Ø |
Escape release available | No |
Type 1 actuator | PSEN ml 1.1 |
Connection type | M12, 8-pin male |
Cable lines | LiYY 8 x 0.25 mm2 |
Product material |
Zn
Aluminium Galvanised steel Plastic Stainless steel |
Height dimension | 217.2 |
Width dimension | 40 |
Depth dimension | 40 |
Net weight | 950 |
Gross weight | 1300 |
Transponder
Operating frequency | 122 kHz - 128 kHz |
Environment
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85365019 |
UNSPSC 25 | 39122205 |
EAN-Code | 4046548098228 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27272603 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC002593 |
Volume | 0 |
Optional accessories
PSEN cable M12-8sf M12-8sm, 1m
540346
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on connector straight M12, A-coded, cable length: 1m
PSEN cable M12-8sf M12-8sm, 1,5m
540347
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on connector straight M12, A-coded, cable length: 1.5m
PSEN cable axial M12 8-pole 30m
540326
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on open line end, A-coded, cable length: 30m
PSEN cable axial M12 8-pole 5m
540320
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on open line end, A-coded, cable length: 5m
PSEN cable M12-8sf M12-8sm, 10m
540342
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on connector straight M12, A-coded, cable length: 10m
PSEN cable axial M12 8-pole 10m
540321
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on open line end, A-coded, cable length: 10m
PSEN cable M12-8sf M12-8sm, 20m
540343
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on connector straight M12, A-coded, cable length: 20m
PSEN cable M12-8sf M12-8sm, 30m
540344
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on connector straight M12, A-coded, cable length: 30m
PSEN cable M12-8sf M12-8sm, 0,5m
540345
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on connector straight M12, A-coded, cable length: 0.5m
PSEN screw set bracket sliding door
570499
Screw set for installing the PSENmlock actuator at the handle unit and
sliding gates, package content = 2 Allen screws M5x16, 1
safety screw with one-way slot M5x16
PSEN ml escape release cordset 4,0m
570475
Push/pull cable release for the safety gate system PSENmlock,
cable length 4.0m, package content = Push/pull cable and
operator element
PSEN screw set bracket swinging door
570498
Screw set for installing the PSENmlock actuator at the handle unit and
bracket for swing gates, package content = 2 Allen
screws M5x12, 1 safety screw with one-way slot M5x12
PSEN ml escape release cordset 3,0m
570473
Push/pull cable release for the safety gate system PSENmlock,
cable length 3.0m, package content = Push/pull cable and
operator element
PSEN ml escape release cordset 3,5m
570474
Push/pull cable release for the safety gate system PSENmlock,
cable length 3.5m, package content = Push/pull cable and
operator element
PSEN ml escape release cordset 2,0m
570471
Push/pull cable release for the safety gate system PSENmlock,
cable length 2.0m, package content = Push/pull cable and
operator element
PSEN ml escape release cordset 2,5m
570472
Push/pull cable release for the safety gate system PSENmlock,
cable length 2.5m, package content = Push/pull cable and
operator element
Adapter/ML/M12-5SMX/M12-5SMX/M12-8SFX/XX
C1000059
Y adapter for connecting PSEN ml b or PSEN ml s to PDP67 PN 6FDI
6FDIO 2FDOTP, 1 x 8-pin M12 female connector, straight, A-coded on 2 x
5-pin M12 male connector, straight, A-coded
PSEN cable M12-8sf, 20m
540333
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on open line end, A-coded, cable length: 20m
PSEN ml escape release cordset 1,0m
570468
Push/pull cable release for the safety gate system PSENmlock,
cable length 1.0m, package content = Push/pull cable and
operator element
PSEN ml escape release cordset 1,25m
570469
Push/pull cable release for the safety gate system PSENmlock,
cable length 1.25m, package content = Push/pull cable and
operator element
PSEN ml escape release cordset 0,5m
570466
Push/pull cable release for the safety gate system PSENmlock,
cable length 0.5m, package content = Push/pull cable and
operator element. Ensure that this version is installed as
straight as possible. With the escape releases with order no. 570466 and
570467 bending the push-pull cable can reduce the functionality and the
service life.
PSEN ml escape release cordset 0,75m
570467
Push/pull cable release for the safety gate system PSENmlock,
cable length 0.75m, package content = Push/pull cable and
operator element. Ensure that this version is installed as
straight as possible. With the escape releases with order no. 570466 and
570467 bending the push-pull cable can reduce the functionality and the
service life.
PSEN ml actuator 10° adapter
570484
Adapter for aligning the PSENmlock actuator for small gates: Radius300-500mm. Packaging content = 1 adapter
PSEN ml escape release extension
570462
Extensions for the escape release, 25 mm extension elements,
stainless steel
PSEN ml actuator center ring
570485
Centering ring for PSENmlock actuator. It is particularly suited for
small gates. Packaging content = 1 centering ring
PSEN ml escape release cordset 1,5m hd1
570463
Push/pull cable release for the safety gate system PSENmlock,
cable length1.5m, hyg. design 1, package content = Push/pull cable with
operator element and installation accessories
PSEN cable axial M12 8-pole 3m
540319
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on open line end, A-coded, cable length: 3m
PSEN ml escape release
570460
Escape release for the safety gate system PSENmlock; package content
= escape release and installation accessories
PSEN ml auxiliary release hd1
570461
Auxiliary release for the safety gate system PSENmlock; hyg. design 1;
package content = Auxiliary release rod and installation accessories
PSEN ml / PDP67 Y junction PR
570491
Cable, Y-adapter, IP67, M12 female connector (X3, sensor), black,
straight, 8-pin, A-coded on M12 male connector (X1, evaluation device),
black, straight, 5-pin, A-coded, PUR, 0.2 m, 4× 0.25 mm², yellow and
M12 male connector (X2, evaluation device), black, straight, 5-pin, A-
coded, PUR, PUR, 0.2 m, 4× 0.25 mm², black, to connect
PSENmlock, only suitable for process protection (no personalprotection!).
PSEN ml escape release cordset 1,5m
570470
Push/pull cable release for the safety gate system PSENmlock,
cable length 1.5m, package content = Push/pull cable and
operator element
PSEN cable M12-8sf M12-8sm, 2m
540340
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on connector straight M12, A-coded, cable length: 2m
PSEN cable M12-8sf M12-8sm, 5m
540341
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on connector straight M12, A-coded, cable length: 5m