Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"570498","name":"PSEN screw set bracket swinging door","price":"0.00","currency":"AUD","category":["A0100","A0100B0120","00106002227123","0010600222712380OS"]}
Actual product may vary
PSEN screw set bracket swinging door
Product ID: 570498
Screw set for installing the PSENmlock actuator at the handle unit and
bracket for swing gates, package content = 2 Allen
screws M5x12, 1 safety screw with one-way slot M5x12
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Environment
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85389099 |
EAN-Code | 4046548088618 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27273701 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000017 |
ETIM Reference Feature | EC002024 |
Volume | 0 |