Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"570476","name":"PSEN ml mounting plate angled","price":"0.00","currency":"AUD","category":["A0100","A0100B0120","00106002227123","0010600222712380OS"]}
Actual product may vary
PSEN ml mounting plate angled
Product ID: 570476
Mounting bracket for PSENmlock, matching 40 mm standard profiles
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval |
CE
cULus Listed |
Technical data
Mechanical data
Net weight | 535 g |
Gross weight | 580 g |
Environment
WEEE classifikation (08/2018) | 0 not relevant |
Commercial data
Harmonized System Code | 85389099 |
UNSPSC 25 | 39122205 |
EAN-Code | 4046548096972 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27272606 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC001487 |
Volume | 0 |