Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"6O000011","name":"PSEN ml DHM handle red","price":"0.00","currency":"AUD","category":["A0100","A0100B0120","00106002227123","0010600222712380OS"]}
Actual product may vary
PSEN ml DHM handle red
Product ID: 6O000011
Black handle with red grip insert for PSENmlock DHM
"Escape release handle".
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval |
CE
cULus Listed TÜV |
Technical data
Mechanical data
Product material |
Zn
Aluminium |
Net weight | 165 g |
Gross weight | 170 g |
Environment
WEEE classifikation (08/2018) | 0 not relevant |
Commercial data
Harmonized System Code | 85389099 |
EAN-Code | 4046548095487 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27272690 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC002594 |
Volume | 0 |