Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"583205","name":"PSENvip MB","price":"0.00","currency":"AUD","category":["A0100","A0100B0140","00106002207043","0010600220704380I1"]}
Actual product may vary
PSENvip MB
Product ID: 583205
GTIN: 4046548056006
1x set adapter pieces for mounting PSENvip AP on to any
bracket.
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
Phase-out article
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
1x set adapter pieces for mounting PSENvip AP on to any bracket. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27319090 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC003015 |
| UNSPSC 25 | 39121528 |
| GTIN | 4046548056006 |
| Volume | 0 dm3 |
| Harmonized System Code | 76042990 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
