Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"9A000014","name":"PRMS calibration sheet","price":"0.00","currency":"AUD","category":["A0900","A0900B0940","00108002497137","0010800249713780QH"]}
Actual product may vary
PRMS calibration sheet
Product ID: 9A000014
Calibration sheet for more accurate preasure measuremt evaluation at
PRMS device
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Technical data
Mechanical data
Height dimension | 302 mm |
Width dimension | 216 mm |
Depth dimension | 0.5 mm |
Net weight | 35 g |
Gross weight | 35 g |
Environment
WEEE classifikation (08/2018) | 0 not relevant |
Commercial data
Harmonized System Code | 49011000 |
UNSPSC 25 | 23101519 |
EAN-Code | 4046548087482 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27389102 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC003015 |
Volume | 0 |