Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"750330","name":"PNOZ s30 24-240VACDC 2 n/o 2 n/c","price":"0.00","currency":"AUD","category":["A0200","A0200B0230","00100002007003","0010000200700380HO"]}
Actual product may vary
PNOZ s30 24-240VACDC 2 n/o 2 n/c
Product ID: 750330
PNOZsigma safety relay (standalone), inputs:
incremental encoder, proximity switch, outputs: 2 N/O, 2 N/C, UB: 24 -240 V
AC/DC, width: 45 mm, monitoring of standstill, speed,
speed range, position, di... More
Please note that the housing colour has changed temporarily. This does not adversely affect functionality.
Further information is available at Sales Information – 229402 .
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
PNOZsigma safety relay (standalone), inputs: incremental encoder, proximity switch, outputs: 2 N/O, 2 N/C, UB: 24 -240 V AC/DC, width: 45 mm, monitoring of standstill, speed, speed range, position, direction, analogue voltage (track S), display handling push & turn, plug-in screw terminals, expansion with PNOZsigma contact expansion.
General data
Approval |
CCC
CE UKCA cULus Listed EAC (Eurasian) TÜV |
Technical data
Electrical data
Supply voltage (V) | 24 - 240 V |
Type of supply voltage U1 | AC/DC |
Power consumption AC | 9 VA |
Power consumption DC | 5.5 W |
Supply voltage 2 (V) | 48 - 240 V |
Type of supply voltage U2 | AC |
Tolerance of U2 | |
Max. device circuit breaker | Max. conductor cross section |
Input proximity switch
Prog. mon.fun. wo hyst prox sw | 10 mHz - 1,000 kHz |
Input incremental encoder
Number of incremental encoder | 1 |
Connection (increment encoder) | 8-pin RJ-45 female connector |
Phase pos. diff.sign. inc.enc. | 90° ±30° |
Prog. mon. fun. wo hyst. incr. | 10 mHz - 1,000 kHz |
Reset input
Semiconductor inputs | 4 |
Analogue outputs
Number of analogue outputs | 1 |
Type of analogue outputs | Current |
Signal range analog output |
4 .. 20 mA
0 .. 20 mA |
Semiconductor outputs
Number of semicond. outputs | 4 |
Tolerance ext. volt. DC S/C | -20 %/+20 % |
Utilisation cat. to EN 60947-1 | DC-12 |
Relay outputs
Utilisation cat. AC/DC1 stand. | EN 60947-4-1 |
Voltage AC1 safety cont. | 240 V |
Max. current AC1 safety cont. | 4 A |
Voltage DC1 safety cont. | 24 V |
Max. current DC1 safety cont. | 4 A |
Utilisation cat. AC15/DC13sta. | EN 60947-5-1 |
Voltage AC15 safety cont. | 230 V |
Max. current AC15 safety cont. | 3 A |
Voltage DC13 safety cont. | 24 V |
Safety contacts: AC at UL | 240 VAC G.U. (same polarity) |
Relay contact material | AgCuNi |
Addit. contact details relay | + 0.2 µm Au |
Environmental data
Climatic suitability to ... | EN 60068-2-78 |
Ambient temperature | -20 - 55 °C |
Humidity rating | 93 % r. h. at 40 °C |
Condensation permitted? | Not permitted |
EMC to standard ... |
EN 60947-5-1
EN 61000-6-2 EN 61000-6-3 EN 61326-3-1 |
Vibration to standard ... | EN 60068-2-6 |
Clearance & creepage dist. to | EN 60947-1 |
Overvoltage category | II |
Pollution degree clear.&creep. | 2 |
Protection type, mounting | |
Protection type, housing | |
Terminal protection type |
Times
Reaction time over limit value | 1/f_actual + 16ms |
Mechanical data
Mounting position | horizontal on top hat rail |
Housing material lower section | PC |
Housing material front plate | PC |
Housing material upper part | PC |
Connection terminal | Screw terminal |
Terminal style | plug-in |
Flex. cond. c/s AWG info | 24 - 12 AWG |
Height dimension | 98 mm |
Width dimension | 45 mm |
Depth dimension | 120 mm |
Net weight | 405 g |
Gross weight | 425 g |
Environment
REACh compliance | contains min. 1 SVHC-substance |
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85364900 |
UNSPSC 25 | 39121527 |
EAN-Code | 4046548062397 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27371811 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000019 |
ETIM Reference Feature | EC001448 |
Volume | 0.600 |
Optional accessories
PNOZ s30 USB-configuration-cable (1,5m)
750040
Special cable for direct configuration on PNOZ s30, l = 1.5 m.
PNOZ msi b1 Box 15p
773880
Adapter box for speed monitoring module, PNOZmulti Classic, 3 x 15-
pin D-Sub connector, 2 x socket, 1 x connector, can be clipped to top
hat rails.
PNOZ msi b1 Box 9p
773882
Adapter box for speed monitoring module, PNOZmulti Classic, 3 x 9-pin
D-Sub connector, 2 x socket, 1 x connector, can be clipped to top hatrails.
PNOZ msi6p Adapter Elau 9/9 2,5m
773860
Adapter cable speed monitor, RJ45 connector and 9-pin encoderconnection,
for PNOZ msXp and PNOZ s30, 2.5 m, for ELAU.
PNOZ msi b0 cable 15/RJ45
773881
Cable with 15-pin, D-Sub connector for adapter box PNOZ msi b1 (773880),
cable length 0.3 m.
PNOZmulti Chipcard Holder (Sparepart)
779240
Bracket for chip card, for PNOZmulti, PSSu H PN, PSSu WR, PSSu WB.
PNOZ msi6p Adapter Elau 9/9 7,5m
773859
Adapter cable speed monitor, RJ45 connector and 9-pin encoderconnection,
for PNOZ msXp and PNOZ s30, 7.5 m, for ELAU.
PNOZ msi5p Adapter Bo/Rex 15/15 1,5m
773858
Adapter cable speed monitor, RJ45 connector and 15-pin encoder
connection, for PNOZ msXp and PNOZ s30, 1.5 m, for Bosch Rexroth.
PNOZ msi1 Bp Adapter Si/Ha 25/25 5m
773839
Adapter for PNOZ ms1p / PNOZ ms2p for Siemens/Heidenhain encoder,25-pin,
5 m, cable outlet right-hand side, for Siemens Heidenhain.
PNOZ msi S025
773872
Universal adapter, 25-pin D-Sub, for PNOZ msXp, PNOZ s30, PNOZmulti 2
speed monitor and PSS motion monitoring.
PNOZ msi17p Bos/Rex 15/15 5,0m
773875
Adapter cable speed monitor, RJ45 connector and 15-pin encoder
connection, for PNOZ msXp and PNOZ s30, 5 m, for Bosch Rexroth.
PNOZ s Set3screw terminals 45mm
750014
Set of spare plug-in terminals, screw terminal, PU = each 1 pieceX1/X2/X3
8-pin and X4 4-pin, for 45 mm housing.
PNOZ msi15p Adapter Tendo 15/15 2,5m
773874
Adapter cable speed monitor, RJ45 connector and 15-pin encoder
connection, for PNOZ msXp and PNOZ s30, 2.5 m, for PMCtendo.
PNOZ msi11p Adapter Cable 1,5m
773855
Adapter cable speed monitor, RJ45 connector and open end, for PNOZ
msXp and PNOZ s30, 1.5 m.
PNOZ msi10p Adapter Cable 2,5m
773854
Adapter cable speed monitor, RJ45 connector and open end, for PNOZ
msXp and PNOZ s30, 2.5 m.
PNOZ MSI20P PARKER HD 15/15 2,5M
773879
Adapter cable speed monitor, RJ45 connector and 15-pin encoder
connection, for PNOZ msXp and PNOZ s30, 2.5 m, for PARKER HD.
PNOZ msi5p Adapter Bo/Rex 15/15 2,5m
773857
Adapter cable speed monitor, RJ45 connector and 15-pin encoder
connection, for PNOZ msXp and PNOZ s30, 2.5 m, for Bosch Rexroth.
PNOZ msi14p Leroy 15/15 2,5m
773878
Adapter cable speed monitor, RJ45 connector and 15-pin encoder
connection, for PNOZ msXp and PNOZ s30, 2.5 m, for Leroy.
PNOZ msi 9p adapter cable 5m
773856
Adapter cable speed monitor, RJ45 connector and open end, for PNOZ
msXp and PNOZ s30, 5 m.
PNOZsigma Chip Card-manager set
750030
SmartCard Commander Pack, incl. SIM card adapter and PNOZsigma Chipcard
Reader.
PNOZ s terminator plug ( 10 pieces)
750010
Terminator PNOZsigma or PNOZsigma expansion, PU = 10 pieces.
PNOZ msi S15
773871
Universal adapter, 15-pin D-Sub, for PNOZ msXp, PNOZ s30, PNOZmulti 2
speed monitor and PSS motion monitoring.
PNOZ msi S09
773870
Universal adapter, 9-pin D-Sub, for PNOZ msXp, PNOZ s30, PNOZmulti 2
speed monitor and PSS motion monitoring.
PNOZ msi13p Fanuc 20/20 2,5m
773869
Adapter cable speed monitor, RJ45 connector and 20-pin encoder
connection, for PNOZ msXp and PNOZ s30, 2.5 m, for FANUC.
PNOZ MSI19P ADAPTER ELAU PACDrive3 2,5m
773847
PNOZ MSI9P ADAPTER ELAU PACDrive3 2.5 m, adapter cable for
speed monitoring on ELAU PACDrive3.
PNOZ msi8p Adapter Lenze 9/9 2,5m
773862
Adapter cable speed monitor, RJ45 connector and 9-pin encoderconnection,
for PNOZ msXp and PNOZ s30, 2.5 m, for Lenze.
PNOZ msi b0 cable 25/RJ45
773884
Cable with 25-pin, D-Sub connector for adapter box PNOZ msi b1 (773883),
cable length 2.5 m.
PNOZ msi1Ap Adapter Si/Ha 25/25 2,5m
773840
Adapter for PNOZ ms1p / PNOZ ms2p for Siemens/Heidenhain encoder, 2.5 m.
PNOZ msi6p Adapter Elau 9/9 1,5m
773861
Adapter cable speed monitor, RJ45 connector and 9-pin encoderconnection,
for PNOZ msXp and PNOZ s30, 1.5 m, for ELAU.
PNOZ msi b1 Box 25p
773883
Adapter box for speed monitoring module, PNOZmulti Classic, 3 x 25-
pin D-Sub connector, 2 x socket, 1 x connector, can be clipped to top
hat rails.
PNOZ msi7p Adapter SEW 15/15 2,5m
773864
Adapter cable speed monitor, RJ45 connector and 15-pin encoder
connection, for PNOZ msXp and PNOZ s30, 2.5 m, for SEW.
PNOZ msi3Ap Adapter Si/Ha 15/15 2,5m
773842
Adapter for PNOZ ms1p / PNOZ ms2p for Siemens/Heidenhain encoder,15-pin,
2.5 m, cable outlet left-hand side for Siemens Heidenhain.
PNOZ msi8p Adapter Lenze 9/9 1,5m
773863
Adapter cable speed monitor, RJ45 connector and 9-pin encoderconnection,
for PNOZ msXp and PNOZ s30, 1.5 m, for Lenze.
PNOZ msi1Bp Adapter Si/Ha 25/25 2,5m
773841
Adapter for PNOZ ms1p / PNOZ ms2p for Siemens/Heidenhain encoder,25-pin,
2.5 m, cable outlet right-hand side, for Siemens Heidenhain.
PNOZ msi1AP Adapter Si/Ha 25/25 5m
773844
Adapter for PNOZ ms1p / PNOZ ms2p for Siemens/Heidenhain encoder,25-pin,
5 m, cable outlet left-hand side for Siemens Heidenhain.
PNOZ msi7p Adapter SEW 15/15 1,5m
773865
Adapter cable speed monitor, RJ45 connector and 15-pin encoder
connection, for PNOZ msXp and PNOZ s30, 1.5 m, for SEW.
PNOZ msi3Bp Adapter Si/Ha 15/15 2,5m
773843
Adapter for PNOZ ms1p / PNOZ ms2p for Siemens/Heidenhain encoder,15-pin,
2.5 m, cable outlet right-hand side, for Siemens Heidenhain.
PNOZ msi12p Rockwell 15/15 2,5m
773868
Adapter cable speed monitor, RJ45 connector and 15-pin encoder
connection, for PNOZ msXp and PNOZ s30, 2.5 m, for Rockwell.
PNOZ MSI19P ADAPTER ELAU PACDrive3 1,5m
773846
PNOZ MSI9P ADAPTER ELAU PACDrive3 1.5 m, adapter cable for
speed monitoring on ELAU PACDrive3.
PNOZ msi16p ADAPTER Baumuell 15/15 2,5m
773867
Adapter cable speed monitor, RJ45 connector and 15-pin encoder
connection, for PNOZ msXp and PNOZ s30, 2.5 m, for Baumüller.
PNOZ msi b4 Box
773845
Shielded connection box PSEN msi b4, for connecting an
incremental encoder to a proximity switch, with/without pull resistor,
with additional supply for the proximity switch.
Suitable for
PNOZsigma Configurator s30 Licence unltd
750700
Licence PNOZsigma Configurator, for configuring the PNOZ s30,
no time limit, licence is bound to a workplace.
PNOZsigma Configurator s30 Licence 1 y.
750701
Licence PNOZsigma Configurator, for configuring the PNOZ s30, time
limited to 1 year, licence is bound to a workplace.