Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"839770","name":"S1MS 400VAC 2c/o","price":"0.00","currency":"AUD","category":["A0200","A0200B0220","00100002027007","0010000202700780FB"]}
Actual product may vary
S1MS 400VAC 2c/o
Product ID: 839770
Thermistor monitoring relay, as a protection device from overheating of
motors, generators, etc., 2 auxiliary contacts, 2 changeover contacts,width =
22.5 mm, UB = 400 V AC.
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval |
CE
CCC UKCA |
Technical data
Electrical data
Supply voltage (V) | 400 V |
Type of supply voltage U1 | AC |
Power consumption AC | 3.5 VA |
Max. device circuit breaker | Max. conductor cross section |
Measuring circuit
Response value Ran | 3.6 kOhm, ±10 % |
Release value Rab | 1.8 kOhm, ±10 % |
Max.cold resistance Rc at 20°C | 1.5 kOhm |
Relay outputs
Utilisation cat. AC/DC1 stand. | EN 60947-4-1 |
Utilisation cat. AC15/DC13sta. | EN 60947-5-1 |
Relay contact material | AgCdO |
Addit. contact details relay | + 3.0 µm Au |
Environmental data
Climatic suitability to ... | EN 60068-2-78 |
Ambient temperature | -10 - 55 °C |
Condensation permitted? | Not permitted |
EMC to standard ... |
EN 60947-5-1
EN 61000-6-2 |
Vibration to standard ... | EN 60068-2-6 |
Clearance & creepage dist. to | EN 60947-1 |
Overvoltage category | III / II |
Pollution degree clear.&creep. | 2 |
Protection type, mounting | |
Protection type, housing | |
Terminal protection type |
Mechanical data
Mounting position | any |
Housing material lower section | PPO UL 94 V0 |
Housing material front plate | ABS UL 94 V0 |
Housing material upper part | PPO UL 94 V0 |
Connection terminal | Screw terminal |
Terminal style | fixed |
Flex. cond. c/s AWG info | 24 - 10 AWG |
Height dimension | 87 mm |
Width dimension | 22.5 mm |
Depth dimension | 121 mm |
Net weight | 160 g |
Gross weight | 170 g |
Environment
REACh compliance | contains min. 1 SVHC-substance |
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85364900 |
EAN-Code | 4046548007206 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27371810 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000019 |
ETIM Reference Feature | EC001446 |
Volume | 0.255 |