text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
4 Products found
PMD s20 C 24-240VAC/DC 10-200k / 2U
761120
PMD s20 C 24-240VAC/DC 10-200k / 2U
Insulation monitor, Sigma housing, for monitoring the insulation in galvanically isolated networks, limit values can be ...

PMD s20 24-240VAC/DC 10-200k / 2U
760120
PMD s20 24-240VAC/DC 10-200k / 2U
Insulation monitor, Sigma housing, for monitoring the insulation in galvanically isolated networks, limit values can be ...

PMD s10 24-240VACDC
760100
PMD s10 24-240VACDC
True power monitoring device for measuring and monitoring the true power of electrical loads, limit values that can be s ...

PMD s10 C 24-240VACDC
761100
PMD s10 C 24-240VACDC
True power monitor, Sigma housing, for monitoring underload and overload, limit values can be set via display, can besto ...

Save basket

Create a new order or get an individual offer

Select intended use