Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"827110","name":"ZUZ-S 42/48/120/240VAC 2c/o","price":"0.00","currency":"AUD","category":["A0200","A0200B0220","00100002027007","0010000202700780FB"]}
Actual product may vary
ZUZ-S 42/48/120/240VAC 2c/o
Product ID: 827110
Voltage monitoring relay, to monitor 1-phase supplies
is used as a threshold value element, monitoring device and controlelement,
measuring voltage is used as supply voltage, 2 auxiliary contacts (C/O... More
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Voltage monitoring relay, to monitor 1-phase supplies is used as a threshold value element, monitoring device and controlelement, measuring voltage is used as supply voltage, 2 auxiliary contacts (C/O), width = 22.5 mm, UB = 24 V AC, 24 V AC, 12 V AC, 240 V AC.
General data
Approval |
CE
UKCA cULus Listed EAC (Eurasian) |
Technical data
Electrical data
Supply voltage (V) | 42 - 240 V |
Type of supply voltage U1 | AC |
Power consumption AC | 30 VA |
Environmental data
Condensation permitted? | Not permitted |
Mechanical data
Mounting position | any |
Net weight | 120 g |
Gross weight | 130 g |
Environment
RoHS conformity | yes |
REACh compliance | Contains no SVHC substances |
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85364900 |
UNSPSC 25 | 39122205 |
EAN-Code | 4046548007701 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27371801 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000019 |
ETIM Reference Feature | EC001438 |
Volume | 0.255 |