Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"401200","name":"PIT js holder","price":"0.00","currency":"AUD","category":["A0600","A0600B0600","00104002147029","0010400214702980IT"]}
Actual product may vary
PIT js holder
Product ID: 401200
PITjog wall holder to contain the manually operated control device PIT
js2 made of stainless steel.
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Technical data
Mechanical data
Product material | Stainless steel 1.4016 |
Height dimension | 312.7 mm |
Width dimension | 83 mm |
Depth dimension | 70 mm |
Net weight | 584 g |
Gross weight | 723 g |
Environment
WEEE classifikation (08/2018) | 0 not relevant |
Commercial data
Harmonized System Code | 73269098 |
EAN-Code | 4046548017373 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27379213 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000017 |
ETIM Reference Feature | EC002024 |
Volume | 4.224 |