Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"400334","name":"PIT es backplate symbol","price":"0.00","currency":"AUD","category":["A0600","A0600B0600","00104002147028","0010400214702880IS"]}
Actual product may vary
PIT es backplate symbol
Product ID: 400334
PITestop, washer with outside diameter 75 mm with E-STOP,
symbol matching all the pushbuttons except PIT es2/PIT es5 - notsuitable
for the PIT es box and the slimline mount box.
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval | CE |
Technical data
Environmental data
Ambient temperature | -30 - 85 °C |
Mechanical data
Height dimension | 1 mm |
Width dimension | 75 mm |
Net weight | 3 g |
Gross weight | 6 g |
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
RoHS exceptions | no |
REACh compliance | Contains no SVHC substances |
WEEE classifikation (08/2018) | 0 not relevant |
Commercial data
Harmonized System Code | 85389099 |
UNSPSC 25 | 46171620 |
EAN-Code | 4046548071160 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27379213 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000017 |
ETIM Reference Feature | EC002024 |
Volume | 0 |