Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"402316","name":"PIT oe USB connector spring load","price":"0.00","currency":"AUD","category":["A0600","A0600B0600","00104002147167","0010400214716780VK"]}
Actual product may vary
PIT oe USB connector spring load
Product ID: 402316
Terminal block for PIT oe USB [402313] as a spare part. Consisting of 1
x 7pin Female connector, spring force version, straight cable outlet.
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Environment
WEEE classifikation (08/2018) | 0 not relevant |
Commercial data
Harmonized System Code | 85367000 |
UNSPSC 25 | 39122205 |
EAN-Code | 4046548103908 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27371292 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000017 |
ETIM Reference Feature | EC002024 |
Volume | 0 |