Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"Z9000009","name":"KUNBUS-GW Ethernet/IP","price":"0.00","currency":"AUD","category":["A0500","A0500B0500","00103002137157","0010300213715780SK"]}
Actual product may vary
KUNBUS-GW Ethernet/IP
Product ID: Z9000009
Modular gateway Ethernet/IP, communication module for the base module
RevPi Core / RevPi Core 3, a max. of two different
communication modules can be connected, housing dimensions (H x W x D):
96 x 22... More
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Modular gateway Ethernet/IP, communication module for the base module RevPi Core / RevPi Core 3, a max. of two different communication modules can be connected, housing dimensions (H x W x D): 96 x 22.5 x 110.5 mm, protection type: IP 20, connection to thefieldbus: 2x RJ45, device function: Slave, max. data length input data: 480 Byte, max. data length output data: 480 Byte.
General data
Approval |
CE
UKCA |
Technical data
Mechanical data
Height dimension | 96 mm |
Width dimension | 22.5 mm |
Depth dimension | 110.4 mm |
Net weight | 95 g |
Gross weight | 109 g |
Environment
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85389091 |
UNSPSC 25 | 39122331 |
EAN-Code | 4046548093223 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27242290 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000024 |
ETIM Reference Feature | EC001423 |
Volume | 0 |
Obligatory accessories
GW Connector for Modular Gateways
Z9000016
Jumper for PiBridge to connect the individual Revolution Pi
modules. Universally suitable for all Revolution Pi base and
expansion modules.