Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"1106100","name":"PMCtendo DD4 spare part BGR connectors","price":"0.00","currency":"AUD","category":["A0800","A0800B0810","00107002267051","0010700226705180FA"]}
Actual product may vary
PMCtendo DD4 spare part BGR connectors
Product ID: 1106100
consisting of: Connector X3, X4, X7, X8 Connector 0A, 0B.
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Environment
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85366990 |
UNSPSC 25 | 39121007 |
EAN-Code | 4046548041361 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27242009 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000024 |
ETIM Reference Feature | EC002584 |
Volume | 0 |