Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"8176933","name":"Cable Hiperface DD4plug>ACplug:L5,5m","price":"0.00","currency":"AUD","category":["A0800","A0800B0810","00107002267051","0010700226705180FA"]}
Cable Hiperface DD4plug>ACplug:L5,5m
Product ID: 8176933
Cable assembled on both sides Sub-D15 connector <> round connector;
12-pin suitable for all PMC servo controllers (DD4, DD5, protego);
Length 5.5m;
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Technical data
Environmental data
Ambient temperature | -30 - 80 °C |
Mechanical data
Connector type 1 | E 12-pin M23 female connector |
Shape of connector type 1 | straight |
Coding of M12 connector 1 | 0° coded |
Connector type 2 | 15-pin HD D-Sub male connector |
Shape of connector type 2 | straight |
Contact surfaces material 1 | Au |
Contact surfaces material 2 | Au |
Length cable | 5.5 m |
Material shield surface K1 | Sn |
Colour cable insulation 1 | Grey |
Material of cable insulation 1 | PVC |
Stranding K1 | twisted pair |
Shielding K1 | yes |
Type of shielding K1 | Wire mesh |
Net weight | 640 g |
Gross weight | 740 g |
Environment
WEEE classifikation (08/2018) | 0 not relevant |
Commercial data
Harmonized System Code | 85444290 |
UNSPSC 25 | 26121603 |
EAN-Code | 4046548106688 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27023191 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000017 |
ETIM Reference Feature | EC002025 |