Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"8176300","name":"PMCprotego D.CAN-Adapter 01-24A","price":"0.00","currency":"AUD","category":["A0800","A0800B0810","00107002267074","0010700226707480N8"]}
Actual product may vary
PMCprotego D.CAN-Adapter 01-24A
Product ID: 8176300
GTIN: 4046548056891
Fieldbus junction box for PMCprotego D (size 1.5 A to 24 A) Interfaces:
CAN-in, CAN-out, RS232 with termination and monitoring voltage switch.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alt...
More
Phase-out article
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Fieldbus junction box for PMCprotego D (size 1.5 A to 24 A) Interfaces: CAN-in, CAN-out, RS232 with termination and monitoring voltage switch. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | yes |
| RoHS except.s acc. to direct. | 6c |
| REACh compliance | contains min. 1 SVHC-substance |
| REACh included substances | Lead |
| %-part of the pollutant | > 0,1 |
| CAS No. | 7439-92-1 |
| SCIP entry available | yes |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27023191 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000017 |
| ETIM Reference Feature | EC002025 |
| UNSPSC 25 | 39121021 |
| GTIN | 4046548056891 |
| Volume | 0.116 dm3 |
| Harmonized System Code | 85389091 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
