Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"8177027","name":"PMCtendo SZ.75/2/1/2/7/F/H/45/00","price":"0.00","currency":"AUD","category":["A0800","A0800B0820","00107002277052","0010700227705280IV"]}
Actual product may vary
PMCtendo SZ.75/2/1/2/7/F/H/45/00
Product ID: 8177027
Mo = 39.4 Nm Io = 32.8 A UN = 400 V nN = 4500 min-1 Jmot = 47.6 kgcm2
Encoder ECI 1118 EnDat2.2 single-turn; without brake and increased
inertia separate ventilation.
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Environment
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85015220 |
UNSPSC 25 | 39121021 |
EAN-Code | 4046548080315 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27022602 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000034 |
ETIM Reference Feature | EC001851 |
Volume | 0 |