Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"8176724","name":"PMCprimo DriveP.01/CC0/4/0/0/208-480VAC","price":"0.00","currency":"AUD","category":["A0800","A0800B0800","00107002297009","0010700229700980IG"]}
Actual product may vary
PMCprimo DriveP.01/CC0/4/0/0/208-480VAC
Product ID: 8176724
Drive-based motion control system With expansion card PMCprimo C2;
Standard bus system: CANopen/CANopen set; Software option: IEC 61131-3
programming, EtherCat; Technical data at 3 x 400 V AC: Continu... More
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Drive-based motion control system With expansion card PMCprimo C2; Standard bus system: CANopen/CANopen set; Software option: IEC 61131-3 programming, EtherCat; Technical data at 3 x 400 V AC: Continuous output current: 3 A, Imax (2 s)= 9 A Imax (5 s)= 6 A; power consumption in S1 operation: 2.2 kVA; Integral brake resistor; CAN/CAN adapter included in delivery.
General data
Approval |
UL Listed
CE UKCA EAC (Eurasian) TÜV |
Technical data
Electrical data
Purpose of phase range | Mains supply |
Supply voltage (V) | 208 - 480 V |
Supply voltage with phases | 3 x 208…3 x 480 V |
Type of supply voltage range | AC |
Type of supply voltage U1 | AC |
Purpose of U2 | supply |
Supply voltage 2 (V) | 24 V |
Type of supply voltage U2 | DC |
Tolerance U2 with brake | +15 % |
Tolerance U2 without brake | +15 % |
Power section
Max. switch-on frequency o/p | 30/h |
Cont. outp. curr. at 3x208 V | 2.5 A |
Cont outp. curr. at 3x230 V | 2 A |
Cont. out. current at 3x400 V | 1.5 A |
Cont outp. curr. at 3x480 V | 1.5 A |
Peak current for 2 s | 4.5 A |
Peak current for 5 s | 3 A |
Pulse frequ. inverted rectif. | 8 kHz |
V range at intermediate circ. | 900 V DC |
STO-ENABLE
Number of STO-Enables | 2 |
Input resolver
Resolver connector type | 9-pin D-Sub female connector |
Input SinCos encoder, incremental encoder
Connector type encoder/incr.en | 15-pin D-Sub female connector |
Analog inputs
Number of analogue inputs | 2 |
Type of analogue inputs | Voltage |
Signal range analog input | -10 - 10 V |
Resolution of analogue inputs | 16 Bit |
Inputs
Number of digital inputs | 4 - 6 |
Signal level at input at 0 | -3 - +5 VDC |
U input to EN 61131-2 Type 1 | 24 V DC |
Potential isolation inputs | yes |
Semiconductor outputs (standard)
Number of auxiliary outputs | 2 |
Galv. isol. n/safe SC O | Yes |
Ethernet interface
Connector type ETHERNET int. | RJ45 |
CANopen interface
Number of CANopen interfaces | 1 |
Serial interface
Number of RS 232 interfaces | 1 |
Communication interfaces
Connector type RS RS232 i/f | 9-pin D-Sub male connector |
Environmental data
Ambient temperature standard | DIN EN 60721-3-3 |
Ambient temperature class | 1K4 |
Ambient temperature class | 3K3 |
Ambient temperature | 0 - 40 °C |
Ambient temp. derating | 40 - 55 °C |
Power derating | 2.5 %/K |
Storage temperature standard | DIN EN 60721-3-1 |
Storage temperature change | 20 K/h |
Climatic suitability standard | DIN EN 60721-3-3 |
Humidity rating | 85 % r. h. |
Humidity class | 1K3 |
Condensation permitted? | Not permitted |
Perm. operating height ASL | 1000 m |
Perm. op. height at 1.5% derat | 1000 - 2500 m ASL |
Power derating per 100m | 1.5 %/100 m |
EMC to standard ... | EN 61800-3 |
Vibration to standard ... | EN 60721-3-3 |
Cooling type | Built-on fan |
Noise emission | 43 dB (A) |
Protection type standard | EN 60529 |
Protection type, mounting | |
Protection type, housing | |
Terminal protection type |
Mechanical data
Mounting position | vertical |
Housing material | Galvanised steel |
Height dimension | 345 mm |
Width dimension | 70 mm |
Depth dimension | 243 mm |
Net weight | 4620 g |
Gross weight | 5720 g |
Environment
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85371091 |
UNSPSC 25 | 39122331 |
EAN-Code | 4046548095821 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27242003 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000024 |
ETIM Reference Feature | EC000236 |
Volume | 0 |