Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"314280","name":"PSSu E F INC-T","price":"0.00","currency":"AUD","category":["A0400","A0400B0450","00102002087017","0010200208701780HT"]}
Actual product may vary
PSSu E F INC-T
Product ID: 314280
PSSu, electronic module, failsafe, counter, 2 operating modes,
configurable, 1 input, incremental encoder, differential signal RS422,
resolution 32 Bit, for increased environmental requirements.
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval |
CE
UKCA cULus Listed TÜV EAC (Eurasian) |
Application range | Failsafe |
Technical data
Input incremental encoder
Type of inputs incr. enc. | Incremental encoder |
Signal input A, B and/or C | Differential signal (RS 422) |
Evaluation counter puls incr. | 1x |
Pot. isol. incr./per. supply | Yes |
Pot. isol. incr./mod.supply | Yes |
Environmental data
Climatic suitability to ... |
EN 60068-2-30
EN 60068-2-2 EN 60068-2-1 EN 60068-2-78 EN 60068-2-14 |
Ambient temperature standard | EN 60068-2-14 |
Ambient temperature | -40 - 70 °C |
Storage temperature standard | EN 60068-2-1/-2 |
Climatic suitability standard | EN 60068-2-78 |
Humidity rating | 93 % r. h. at 40 °C |
Condensation permitted? |
Briefly |
Perm. operating height ASL | 5000 m |
EMC to standard ... |
EN 12015
EN 12016 EN 61131-2 EN 61000-6-2 EN 61000-6-4 |
Vibration to standard ... | EN 60068-2-6 |
Broad band noise to | EN 60068-2-64 |
Acc. shock to standard1 | 150 m/s² |
Acc. shock to standard2 | 25g |
Clearance & creepage dist. to | EN 61131-2 |
Overvoltage category | II |
Pollution degree clear.&creep. | 2 |
Protection type standard | EN 60529 |
Protection type, mounting | |
Protection type, housing | |
Terminal protection type |
Mechanical data
Housing material lower section | PC |
Housing material front plate | PC |
Housing material code | PA |
Terminal style | plug-in |
Height dimension | 76 mm |
Width dimension | 25.4 mm |
Depth dimension | 60.2 mm |
Net weight | 51 g |
Gross weight | 65 g |
Name of coding element | J |
Colour of coding element | Yellow |
Environment
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85389091 |
UNSPSC 25 | 39122331 |
EAN-Code | 4046548075373 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27242604 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000024 |
ETIM Reference Feature | EC001599 |
Volume | 0.146 |
Optional accessories
PSSu A ET (10 pcs.)
312900
PSSu, end angle for top hat rail, plastic version, black, PU 10
pieces, packed in a neutral carton with marking sticker.
PSSu A ETM (2 pcs.)
312901
PSSu, end angle for top hat rail, metal version, for strong mechanical
stress, PU 2 pieces.
PSSu A LA0.1 (10 x 108 pcs.)
312967
PSSu, laser printable labelling brackets for PSSu/PSS4000 head,
electronic and compact modules WITHOUT SEPARATOR, PU 10x pieces (10x DINA4
sheets with 4x 27 = 108 labels each, sum 1080 labels), packed in
resealable polybags with marking sticker.
PSSu A LA0 (10 x 108 pcs.)
312958
PSSu, laser printable labelling brackets for PSSu/PSS4000 head,
electronic and compact modules WITH SEPARATOR, PU 10x pieces (10x DIN A4
sheets with 4x 27 = 108 labels each, sum 1080 labels), packed in
resealable polybags with marking sticker.
PSSu A ET PE (10 pcs.)
312949
PSSu, earthing terminal for top hat rail, PE connection, plasticversion,
green/yellow, PU 10 pieces, packed in a neutral carton with
marking sticker.
Obligatory accessories
PSSu BP 2/16 S-T
314628
PSSu, base module for electronic modules, periphery, 2-row, 4
connection levels, 16 terminals, screw connection, for increased
environmental requirements.
PSSu BP 2/16 C-T
314629
PSSu, base module for electronic modules, periphery, 2-row, 4
connection levels, 16 terminals, spring-loaded connection, for increased
environmental requirements.
PSSu BP-C 2/8 C-T
314631
PSSu, base module for electronic modules, periphery, C-rail, 2-row,
4 connection levels, 16 terminals, spring-loaded connection, forincreased
environmental requirements.
PSSu BP-C 2/8 S-T
314630
PSSu, base module for electronic modules, periphery, C-rail, 2-row,
4 connection levels, 16 terminals, screw connection, for increased
environmental requirements.