Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"328911","name":"PSS u2 A LC E2 (10 pcs.)","price":"0.00","currency":"AUD","category":["A0400","A0400B0450","00102002097088","0010200209708880IP"]}

Actual product may vary
PSS u2 A LC E2 (10 pcs.)
Product ID: 328911
PSS u2, accessories, labelling bracket, for electronic modules, long
version, 103 x 10.5 mm, PU 10 pieces.
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Environment
WEEE classification (08/2018) | 0 not relevant |
Commercial data
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27242692 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000024 |
ETIM Reference Feature | EC002584 |
UNSPSC 25 | 39122331 |
GTIN | 4046548072563 |
Volume | 0 dm3 |
Harmonized System Code | 39269097 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 10 |