Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"380400","name":"SafetyNET p Connector RJ45s","price":"0.00","currency":"AUD","category":["A0111","A0111B0248","00111002487169","0011100248716980UL"]}
Actual product may vary
SafetyNET p Connector RJ45s
Product ID: 380400
GTIN: 4046548055726
RJ45 plug-in connector, straight, IP20, 4-pin, Cat5e, AWG 22 (4-core),
cable diameter: 6.3-6.7mm
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
| Approval | - |
Technical data
Electrical data
| Rated current | 0.5 A |
Environmental data
| Ambient temperature | -40 - 70 °C |
Mechanical data
| Connector type 1 | 4-pin RJ45 male connector |
| Shape of connector type 1 | straight |
| Contact surfaces material 1 | Au |
| Material of pins | Cu alloy |
| Material shield surface K1 | Ni |
| Category of cable K1 | Cat5e |
| Housing colour | Signal yellow RAL1003 |
| Max. outside diameter cable K1 | 6.3 - 6.7 mm |
| Max. cable cross section K1 | 0.75mm² |
| Max. cable cross sect. AWG K1 | 22 |
| Net weight | 10 g |
| Gross weight | 60 g |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | no |
| REACh compliance | Contains no SVHC substances |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27440304 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000047 |
| ETIM Reference Feature | EC000516 |
| UNSPSC 25 | 26121603 |
| GTIN | 4046548055726 |
| Volume | 0 dm3 |
| Harmonized System Code | 85366990 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
