Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"380317","name":"M12 con., straight, female, 5 pin, L, S","price":"0.00","currency":"AUD","category":["A0111","A0111B0248","00111002487169","0011100248716980UL"]}
Actual product may vary
M12 con., straight, female, 5 pin, L, S
Product ID: 380317
Plug-in connector, 5-pin (4+FE), shielded, socket straight M12, L-coded
(power), crimp connection, material threaded ring: Zinc die casting,nickel-plated,,
cable screw connection Pg11, outer cable dia... More
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Plug-in connector, 5-pin (4+FE), shielded, socket straight M12, L-coded (power), crimp connection, material threaded ring: Zinc die casting,nickel-plated,, cable screw connection Pg11, outer cable diameter 5-9mm
General data
Approval | - |
Technical data
Electrical data
Type of rated voltage U1 | AC/DC |
Rated current | 16 A |
Environmental data
Ambient temperature | -40 - 125 °C |
Clearance & creepage dist. to | EN 60664-1 |
Pollution degree clear.&creep. | 3 |
Mechanical data
Connector type 1 | 5-pin M12 female connector |
Shape of connector type 1 | straight |
Coding of M12 connector 1 | |
Contact surfaces material 1 | Cu/Au |
Seal material | FKM |
Material of sockets | CuNi |
Conductor connection type | Crimp contact |
Housing colour | Light grey |
Max. outside diameter cable K1 | 5 - 9 mm |
Cable screw connection | PG 11 |
Max. cable cross section K1 | 1.5mm² |
Approvals for connector 1 | UL94 V-2 |
Torque interlocking screw | 50 … 60 Ncm, hand-tightened |
Net weight | 50 g |
Gross weight | 60 g |
Environment
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85369010 |
UNSPSC 25 | 26121603 |
EAN-Code | 4046548055092 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27060311 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC001855 |
Volume | 0 |