Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"630340","name":"Laser pointer for PSEN 4/2","price":"0.00","currency":"AUD","category":["A0100","A0100B0130","00106002197040","0010600219704080GT"]}
Actual product may vary
Laser pointer for PSEN 4/2
Product ID: 630340
GTIN: 4046548001884
Laser orientation aid.
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
| Approval | CE |
Technical data
Electrical data
| Supply voltage (V) |
3
3 |
Environmental data
| Condensation permitted? | Not permitted |
Mechanical data
| Housing material | Aluminium |
| Height dimension | 44 |
| Width dimension | 67 |
| Depth dimension | 26.6 |
| Net weight | 120 |
| Gross weight | 284 |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | no |
| REACh compliance | Contains no SVHC substances |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27273607 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC003015 |
| UNSPSC 25 | 39121528 |
| GTIN | 4046548001884 |
| Volume | 0 dm3 |
| Harmonized System Code | 90319000 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
