Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"632007","name":"PSEN opII mirror column-060 Set","price":"0.00","currency":"AUD","category":["A0100","A0100B0130","00106002197104","0010600219710480JZ"]}
Actual product may vary
PSEN opII mirror column-060 Set
Product ID: 632007
GTIN: 4046548075687
The set includes the mirror column "PSEN opII Mirror Column-060" with
a mirror length of 600 mm, fixing screws and "PSEN opII
adjustable base unit". For use with light guards of the PSENopt and
PSENoptII series up to a protected field length of 450 mm.
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
The set includes the mirror column "PSEN opII Mirror Column-060" with a mirror length of 600 mm, fixing screws and "PSEN opII adjustable base unit". For use with light guards of the PSENopt and PSENoptII series up to a protected field length of 450 mm.
General data
| Approval | - |
Technical data
Environmental data
| Ambient temperature |
-10
60 |
| Condensation permitted? | Not permitted |
Mechanical data
| Housing material | Aluminium |
| Material of levelling foot | Aluminium |
| Material of mirror | Glass |
| Height dimension | 600 |
| Width dimension | 96 |
| Depth dimension | 49 |
| Net weight | 3240 |
| Gross weight | 6940 |
Environment
| WEEE classification (08/2018) | 0 not relevant |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27272792 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC003015 |
| UNSPSC 25 | 39111609 |
| GTIN | 4046548075687 |
| Volume | 0 dm3 |
| Harmonized System Code | 85389099 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
