Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"6C000183","name":"PSEN opII T-muting set extended","price":"0.00","currency":"AUD","category":["A0100","A0100B0130","00106002197104","0010600219710480JZ"]}
Actual product may vary
PSEN opII T-muting set extended
Product ID: 6C000183
GTIN: 4046548104721
Expanded T-muting set for safety light curtains PSEN opII, consisting of
4 muting sensors, 4 reflectors, 2 muting arm sets, 2 x
fixing materials, 4 x connection cable 1 m, 1 muting lamp, 1
wiring box
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27272792 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC003015 |
| UNSPSC 25 | 39121528 |
| GTIN | 4046548104721 |
| Volume | 96 dm3 |
| Harmonized System Code | 85365019 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |