Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
PMIvisu, diagnostic and operating terminal, 7", resolution 800 x 600pixel,
capacitive touchscreen, TFT, RAM 4 GB, SSD 32 ...
On request
PITreader base unit. RFID authentication system Content:
Base unit, connector [402307]. Required accessories: PITreader ...
On request
1x PITreader horizontal key adapter + 1x nut. Required
accessories for PITreader base unit [402255].
On request
PITmode fusion. Authentication and functionally safe
operating mode selection system in the package. Content: PITreader ...
On request
PITmode safe evaluation unit. Safe evaluation unit for
operating mode selection. 4 operating modes OM1 to OM4 and a
spec ...
On request
Connector set for safe evaluation device for operating mode selection:PIT m4SEU
[402250]. Comprising 1 x 4-pin, 1 x 5-pi ...
On request
PMIvisu, diagnostic and operating terminal, 12.1", resolution 1280 x 800pixel
,capacitive touchscreen, TFT, RAM 4 GB, SS ...
On request
PMIvisu, diagnostic and operating terminal, 15.6", resolution 1920 x1080 pixel
,capacitive touchscreen, TFT, RAM 4 GB, S ...
On request
Transponder key for authentication system PITreader,
authorisations freely configurable
Colour: yellow
Material: Plastic
On request
Transponder key for authentication system PITreader,
authorisation for operating mode 1
Colour: yellow
Material: Plastic
On request
Transponder key for authentication system PITreader,
authorisation for operating modes 1 and 2
Colour: yellow
Material: ...
On request
PMIvisu, diagnostic and operating terminal, 4,3", resolution 480 x 272pixel,
capacitive touchscreen, TFT, RAM 512 MB, Fl ...
On request
Transponder key for authentication system PITreader,
authorisation for operating modes 1, 2 and 3
Colour: yellow
Materia ...
On request
Transponder key for authentication system PITreader,
authorisation for operating modes 1, 2, 3 and 4
Colour: yellow
Mate ...
On request
Transponder key for authentication system PITreader,
authorisation for operating modes 1, 2, 3, 4 and 5
Colour: yellow
M ...
On request
PITmode electronic selector switch for installing the control station
and to safe installing of 5 operating modes via a ...
On request
PMIvisu, diagnostic and operating terminal, 7", resolution 800 x 600pixel,
capacitive touchscreen, TFT, RAM 512 MB, Flas ...
On request
Transponder key for authentication system PITreader,
authorisation for operating modes 1, 2, 3, 4 and 5 (service)
Colour ...
On request
PITmode electronic selector switch for installing the control stationand to
safe installing of 3 operating modes via a n ...
On request
PITgatebox with PITreader Key (pushbutton unit), housing with E-STOP (2NC/1
NO), 2 illuminated pushbuttons (1 NO each) a ...
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer