text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
  • 3
303 Products found
PSSu H FS SN SD-R
315085
PSSu, head module, decentralised system PSSuniversal I/O, failsafe and standard, PL e, SIL CL 3, 2 RJ45 Ports, SafetyNET ...

On request
PSSu H FS2 SN SD-T
314087
PSSu, head module with increased performance, control system PSSu I/O, failsafe and standard, PL e, SIL CL 3, 2 RJ45 por ...

On request
PSSu H FS2 SN SD
312087
PSSu, head module with increased performance, control system PSSu I/O, failsafe and standard, PL e, SIL CL 3, 2 RJ45 por ...

On request
PSSu H FS SN SD M12-R
315086
PSSu, head module, control system PSSu I/O, failsafe and standard, PL e, SIL CL 3, 2 M12 female connectors, 4-pin D-code ...

On request
PSSu E F PS-T
314190
PSSu, electronic module, failsafe, supply voltage, infeed module supply 24 V DC 1.5 A, infeed periphery supply 24 V DC 1 ...

On request
PSSu E F PS-P-T
314185
PSSu, electronic module, failsafe, supply voltage, infeed periphery supply 24 V DC 10 A, infeed C-rail 10 A, for increas ...

On request
PSSu E PD-T
314195
PSSu, electronic module, passive, voltage distribution, connectionperiphery supply 24 V DC 10 A, connection C-rail, for ...

On request
PSSu E F PS1-T
314191
PSSu, electronic module, failsafe, supply voltage, infeed module supply 24 V DC 2 A, infeed periphery supply 24 V DC 10 ...

On request
PSSu E S 2AO I-T
314470
PSSu, electronic module, standard, analogue inputs and outputs, 2outputs, 2 configurable voltage ranges, 0/4 - 20 mA, si ...

On request
PSSu E F DI OZ 2-T
314220
PSSu, electronic module, failsafe, digital inputs and outputs, 1 input, 1 test pulse output 0.25 A, 1 output, 2 A, dual- ...

On request
PSSu E F 4DO 0.5-T
314210
PSSu, electronic module, failsafe, digital inputs and outputs, 4outputs, 0.5 A, single-pole, positive-switching, short c ...

On request
PSSu E S ABS SSI-T
314480
PSSu, electronic module, failsafe, counter, 1 input, absolute encoder SSI encoder, differential signal RS422, resolution ...

On request
PSSu E PD1-T
314196
PSSu, electronic module, passive, voltage distribution, connection 4 voltage potentials, galvanically isolated, connecti ...

On request
PSSu E F AI I-T
314260
PSSu, electronic module, failsafe, analogue inputs and outputs, 1 input,0 - 25.59 mA, dual-pole, differential input, res ...

On request
PSSu E S 2AO U-T
314460
PSSu, electronic module, standard, analogue inputs and outputs, 2outputs, 2 configurable voltage ranges, -10/0 - 10 V, s ...

On request
PSSu E S 4AO U-T
314465
PSSu, electronic module, standard, analogue inputs and outputs, 4outputs, voltage range 0 - 10 V, single-pole, reference ...

On request
PSSu E S 2AI U-T
314440
PSSu, electronic module, standard, analogue inputs and outputs, 2inputs, 3 configurable voltage ranges, 0 - 10 V, single ...

On request
PSSu E F AI U-T
314265
PSSu, electronic module, failsafe, analogue inputs and outputs, 1 input,- - 10.24 - 10.23 V, dual-pole, differential inp ...

On request
PSSu E F BSW-T
314230
PSSu, electronic module, failsafe, supply voltage, infeed periphery supply 24 V DC 8 A, infeed C-rail failsafe block swi ...

On request
PSSu E S 4DI-T
314400
PSSu, electronic module, standard, digital inputs and outputs, 4 inputs, , for increased environmental requirements.

On request
  • 1(current)
  • 2
  • 3

Save basket

Create a new order or get an individual offer

Select intended use