Compare 0
Video tutorials
Australia | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSEN hs1.2p

570271
PSEN hs1.2p
Safe hinge switch, mounting position left, M12 4-pin connector male, 2xN/C, IP67.

On request
On request
Availability
Quantity
Available from
Certifications: CE, BG, cCSAus
Number of N/C: 2
Max. current at AC15: 3.0 A
Voltage at AC15: 230 V
Connection type: M12
Protection type, housing: IP67
Width dimension: 82.0 mm
Height dimension: 147.0 mm
Depth dimension: 19.5 mm
Gross weight: 376 g
Net weight: 330 g
Ambient temperature: -25 - 70 °C

Please wait while data is being loaded

Please wait while data is being loaded