Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
RFiD safety switch 2 safe SC outputs, 5-pin M12 male connector,
one actuation direction, IP67, switching distance 11 mm, ...
On request
RFiD safety switch, 2 safe SC outputs, connection cable 10 m,
one actuation direction, IP6K9K, typ. operating distance 1 ...
On request
RFiD safety switch, 2 safe SC outputs, connection cable 10 m,
one actuation direction, IP6K9K, typ. operating distance 1 ...
On request
RFiD safety switch 2 safe SC outputs, connection cable 5 m, one
actuation direction, support for SDD, IP6K9K, switching ...
On request
RFiD safety switch 2 safe SC outputs, 5 m cable, one
actuation direction, support for SDD, IP6K9K, switching distance
de ...
On request
RFiD actuator for safety switch PSEN cs4.x, IP67, PU = 1 piece.
On request
Actuator for coded safety switch PSENcode 3.x PU = 1
piece actuator.
On request
RFiD safety switch 2 safe SC outputs, 5-pin M12 male connector,
one actuation direction, IP67, switching distance depend ...
On request
RFiD safety switch 2 safe SC outputs, 5-pin M12 male connector,
one actuation direction, IP67, switching distance 11 mm, ...
On request
RFiD safety switch 2 safe SC outputs, 5-pin M12 male connector,
one actuation direction, IP67, switching distance 11 mm, ...
On request
RFiD safety switch 2 safe SC outputs, 5-pin M12 male connector,
one actuation direction, IP67, switching distance 11 mm, ...
On request
RFiD safety switch, 2 safe SC outputs, 5-pin M12 male connector,
one actuation direction, IP67, typ. operating distance ...
On request
RFiD safety switch 2 safe SC outputs, 5-pin M12 male connector,
one actuation direction, IP67, switching distance 11 mm, ...
On request
RFiD actuator for safety switch PSEN cs3.19, IP67, PU = 1 piece,
OSSD2.
On request
RFiD actuator for safety switch PSEN cs3.19, IP67, PU = 1 piece,
OSSD 1&2.
On request
RFiD actuator for safety switch PSEN cs3.19, IP67, PU = 1 piece,
OSSD1.
On request
RFiD safety switch, 2 safe SC outputs, 5-pin M12 male connector,
one actuation direction, IP67, typ. operating distance ...
On request
RFiD safety switch, 2 safe SC outputs, 5-pin M12 male connector,
one actuation direction, IP67, typ. operating distance ...
On request
RFiD safety switch, 2 safe SC outputs, 8-pin M12 male connector,
can be connected in series, IP67, typ. operating distan ...
On request
RFiD safety switch, 2 safe SC outputs, 8-pin M8 male connector, one
actuation direction, IP67, typ. operating distance 1 ...
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer