Compare 0
Video tutorials
Australia | english
You have now of 6 products to compare

Light grid PSENopt II

The first Type 3 light grid – now also available as Type 4

Light beam devices PSENopt II

The light grids PSENopt II, also called light curtains, enable safe access to the production process and provide finger and hand protection, depending on the requirement. The first Type 3 light grids are specifically designed for applications up to PL d of EN/IEC 61496-1. Type 4 versions are also available for applications up to PL e of EN/IEC 61496-1/-2.

As the units are so robust, PSENopt II provide protection against shock, collision and vibration and so are suitable for use in rugged industrial environments. The operator can evaluate the essential causes and system defects responsible for the machine stop by means of the LEDs. Downtimes are reduced as a result.

The light beam devices are available in lengths from 150 mm to 1800 mm. PSENopt II can be connected directly to the PDP67 due to the 5-pin connection. Compatible accessories range from the laser through to bracket kits.

Robust light grids for finger and hand protection – the benefits

  • The first Type 3 light grids specifically for applications up to PL d
  • Highly robust for protection against shock, collision and vibration
  • User-friendly diagnostics via LEDs to reduce downtimes
  • Flexible use with enhanced safety – thanks to freedom from dead zones
  • Rapid and simple assembly, installation and commissioning
  • Protection against shock, collision or vibration, even in rugged industrial environments
  • Safe and economical all-in-one solution with PDP67 and comprehensive accessories
Light grid PSENopt II

Features of light grids

Detailed view of the light grid PSENopt II
  • Compliant and approved in accordance with EN/IEC 61508 and EN/IEC 61496-1 (Type 3) or EN/IEC 61496-1/-2 (Type 4)
  • Can be used for applications up to PL d / PL e of EN ISO 13849-1 and SIL CL 2 / SIL CL 3 of EN/IEC 62061
  • Safety for finger and hand protection
  • Lengths from 150 to 1800 mm
  • Robustness of 50 g
  • Freedom from dead zones
  • Complete solution with PDP67, PNOZmulti, PNOZ X2.8P, PNOZ s3

Applications of PSENopt II light grids

Protect your workers and your capital goods with the light beam devices PSENopt II! The light beam device protects the danger zones with an invisible protected field of infrared beams. If the light beam is interrupted, a safe shutdown command is issued immediately.

In accordance with EN/IEC 61496, PSENopt II light grids are suitable for Type 3 applications with Category PL d or Type 4 applications with Category PL e:

Can be used in applications in accordance with Type 1 Type 2 Type 3 Type 4

EN ISO 13849-1

EN/IEC 62061

 

PLc

SIL 1 and SIL CL 2

PLd

SIL 2 and SIL CL 2

PLe

SIL 3 and SIL CL 3

PSENopt II are available for finger and hand protection and are therefore especially suitable for manual workstations, inserting/removing materials or materials handling next to robots.

Further information on EN/IEC 61496 can be found here.

Applications of PSENopt II

Industry uses of light grids

Our portfolio: Light grid PSENopt II

Standard light guard Type 3, hand protection

Standard Type 3 light guards PSENopt II are suitable for hand protection in accordance with EN/IEC 61496-1.
Standard light guard Type 3, finger protection

Standard light guard Type 3, finger protection

Standard Type 3 light guards PSENopt II are suitable for finger protection in accordance with EN/IEC 61496-1.

Standard light curtain Type 4, finger protection

Standard Type 4 light curtains PSENopt II are suitable for finger protection in accordance with EN/IEC 61496-1/-2.

Standard light curtain Type 4, hand protection

Standard Type 4 light curtains PSENopt II are suitable for hand protection in accordance with EN/IEC 61496-1/-2.

Accessories light grid PSENopt II

Perfectly adapted to light beam devices PSENopt II: Compatible accessories for quick and easy installation.

Download

Please wait while data is being loaded

Please wait while data is being loaded

Technical Support

Telephone: +61 3 9560 0621
E-Mail: techsupport@pilz.com.au