Compare 0
Australia | english
You have now of 6 products to compare

Safety light guard Type 4, hand protection – Technical features

Safety light curtains Type 4 can be used in applications up to PL e of EN ISO 13849-1 and SIL CL 3 of EN/IEC 62061.

Filter
Product number Description
630620

Safety lightgrid, Type 4, Hand protection, Resolution 30mm, Protective hight 165cm

630761

Safety light barrier, type 4, PL e, finger protection (resolution 30 mm) Protected field height 300 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 8-pin, Connection cable not supplied with the unit.

630766

Safety light barrier, type 4, PL e, hand protection (resolution 30 mm) Protected field height 1050 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 8-pin, Connection cable not supplied with the unit.

630771

Safety light barrier, type 4, PL e, finger protection (resolution 30 mm) Protected field height 1800 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 8-pin, Connection cable not supplied with the unit.

630767

Safety light barrier, type 4, PL e, finger protection (resolution 30 mm) Protected field height 1200 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 8-pin, Connection cable not supplied with the unit.

630768

Safety light barrier, type 4, PL e, hand protection (resolution 30mm) Protected field height 1350 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 8-pin, Connection cable not supplied with the unit.

630762

Safety light barrier, type 4, PL e, hand protection (resolution 30 mm) Protected field height 450 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 8-pin, Connection cable not supplied with the unit.

630764

Safety light barrier, type 4, PL e, hand protection (resolution 30mm) Protected field height 750 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 8-pin, Connection cable not supplied with the unit.

630760

Safety light barrier, type 4, PL e, hand protection (resolution 30 mm) Protected field height 150 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 8-pin, Connection cable not supplied with the unit.

630763

Safety light barrier, type 4, PL e, finger protection (resolution 30 mm) Protected field height 600 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 8-pin, Connection cable not supplied with the unit.

630765

Safety light barrier, type 4, PL e, finger protection (resolution 30 mm) Protected field height 900 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 8-pin, Connection cable not supplied with the unit.

630770

Safety light barrier, type 4, PL e, hand protection (resolution 30 mm) Protected field height 1650 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 8-pin, Connection cable not supplied with the unit.

630769

Safety light barrier, type 4, PL e, finger protection (resolution 30 mm) Protected field height 1500 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 8-pin, Connection cable not supplied with the unit.

Download

Please wait while data is being loaded

Please wait while data is being loaded