Compare 0
Video tutorials
Australia | english
You have now of 6 products to compare

Safety light guard Type 4, finger protection – Technical features

Safety light curtains Type 4 can be used in applications up to PL e of EN ISO 13849-1 and SIL CL 3 of EN/IEC 62061

Product number Description
630740

Safety light barrier, type 4, PL e, finger protection (resolution 14 mm) Protected field height 150 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 8-pin, Connection cable not supplied with the unit.

630741

Safety light barrier, type 4, PL e, finger protection (resolution 14 mm) Protected field height 300 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 8-pin, Connection cable not supplied with the unit.

630742

Safety light barrier, type 4, PL e, finger protection (resolution 14 mm) Protected field height 450 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 8-pin, Connection cable not supplied with the unit.

630743

Safety light barrier, type 4, PL e, finger protection (resolution 14 mm) Protected field height 600 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 8-pin, Connection cable not supplied with the unit.

630744

Safety light barrier, type 4, PL e, finger protection (resolution 14 mm) Protected field height 750 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 8-pin, Connection cable not supplied with the unit.

630745

Safety light barrier, type 4, PL e, finger protection (resolution 14 mm) Protected field height 900 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver 8-pin, Connection cable not supplied with the unit.

630746

Safety light barrier, type 4, PL e, finger protection (resolution 14 mm) Protected field height 1050 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 8-pin, Connection cable not supplied with the unit.

630747

Safety light barrier, type 4, PL e, finger protection (resolution 14 mm) Protected field height 1200 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 8-pin, Connection cable not supplied with the unit.

630748

Safety light barrier, type 4, PL e, finger protection (resolution 14 mm) Protected field height 1350 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 8-pin, Connection cable not supplied with the unit.

630749

Safety light barrier, type 4, PL e, finger protection (resolution 14 mm) Protected field height 1500 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 8-pin, Connection cable not supplied with the unit.

630750

Safety light barrier, type 4, PL e, finger protection (resolution 14 mm) Protected field height 1650 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 8-pin, Connection cable not supplied with the unit.

630751

Safety light barrier, type 4, PL e, finger protection (resolution 14 mm) Protected field height 1800 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 8-pin, Connection cable not supplied with the unit.

Download

Please wait while data is being loaded

Please wait while data is being loaded

Technical Support

Telephone: +61 3 9560 0621
E-Mail: techsupport@pilz.com.au