Compare 0
Video tutorials
Australia | english
You have now of 6 products to compare

Safety light guard Type 4, body protection – Technical features

Safety light guards Type 4 can be used in applications up to PL e of EN ISO 13849-1 and SIL CL 3 of EN/IEC 62061

Product number Description
630800

Safety light barrier, type 4, PL e, body protection Protected field height 500 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 8-pin, with Muting function, Connection cable not supplied with the unit.

630802

Safety light barrier, type 4, PL e, body protection Protected field height 900 mm, supply voltage 24 V, connector M12, sender: 4-pin , receiver 8-pin, with Muting function, Connection cable not supplied with the unit.

630809

Set of light grid, bracket and Muting arm L-type in accordance with DIN EN 61496, type 4, 800 mm Supply voltage 24 V, connector M12.

630808

Set of light grid, bracket and Muting arm L-type in accordance with DIN EN 61496, type 4, 500 mm Supply voltage 24 V, connector M12.

630811

Set of light barrier, bracket and Muting arm T-type in accordance with DIN EN 61496, type 4, 800 mm Supply voltage 24 V, connector M12.

630803

Safety light barrier, type 4, PL e, body protection Protected field height 1200 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 8-pin, with Muting function, Connection cable not supplied with the unit.

630801

Safety light barrier, type 4, PL e, body protection Protected field height 800 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 8-pin, with Muting function, Connection cable not supplied with the unit.

630810

Set of light barrier, bracket and Muting arm T-type in accordance with DIN EN 61496, type 4, 500 mm Supply voltage 24 V, connector M12.

Download

Please wait while data is being loaded

Please wait while data is being loaded

Technical Support

Telephone: +61 3 9560 0621
E-Mail: techsupport@pilz.com.au