Compare 0
Video tutorials
Australia | english
You have now of 6 products to compare

Safety light guard Type 2, hand protection – Technical features

Safety light curtains Type 2 can be used in applications up to PL c of EN ISO 13849-1 and SIL CL 1 of EN/IEC 62061.

Product number Description
630720

Safety light barrier, type 2, PL c, hand protection (resolution 30mm) Protected field height 150 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 5-pin, Connection cable not supplied with the unit.

630721

Safety light barrier, type 2, PL c, hand protection (resolution 30 mm) Protected field height 300 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 5-pin, Connection cable not supplied with the unit.

630722

Safety light barrier, type 2, PL c, hand protection (resolution 30 mm) Protected field height 450 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 5-pin, Connection cable not supplied with the unit.

630723

Safety light barrier, type 2, PL c, hand protection (resolution 30 mm) Protected field height 600 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 5-pin, Connection cable not supplied with the unit.

630724

Safety light barrier, type 2, PL c, hand protection (resolution 30 mm) Protected field height 750 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 5-pin, Connection cable not supplied with the unit.

630725

Safety light barrier, type 2, PL c, hand protection (resolution 30 mm) Protected field height 900 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 5-pin, Connection cable not supplied with the unit.

630726

Safety light barrier, type 2, PL c, hand protection (resolution 30 mm) Protected field height 1050 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 5-pin, Connection cable not supplied with the unit.

630727

Safety light barrier, type 2, PL c, hand protection (resolution 30 mm) Protected field height 1200 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 5-pin, Connection cable not supplied with the unit.

630728

Safety light barrier, type 2, PL c, hand protection (resolution 30 mm) Protected field height 1350 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 5-pin, Connection cable not supplied with the unit.

630729

Safety light barrier, type 2, PL c, hand protection (resolution 30 mm) Protected field height 1500 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 5-pin, Connection cable not supplied with the unit.

630730

Safety light barrier, type 2, PL c, hand protection (resolution 30 mm) Protected field height 1650 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 5-pin, Connection cable not supplied with the unit.

630731

Safety light barrier, type 2, PL c, hand protection (resolution 30 mm) Protected field height 1800 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 5-pin, Connection cable not supplied with the unit.

Download

Please wait while data is being loaded

Please wait while data is being loaded

Technical Support

Telephone: +61 3 9560 0621
E-Mail: techsupport@pilz.com.au