Compare 0
Video tutorials
Australia | english
You have now of 6 products to compare

Control elements PIToe

Compact pushbuttons for a variety of uses

Control elements PIToe

The compact control and signal devices are versatile to use for operating your plant, enabling you to operate and display digital inputs and outputs. It's possible to select and display the operating mode, for example.

The control elements are intended for mounting cutouts with a 22.5 mm diameter in accordance with EN 60947-5-1 with anti-twist device. As a result they fit seamlessly into your plant and machine design and are ideal for installing or retrofitting into consoles, control panels or command panels.

Control elements PIToe - Your benefits

  • Compact control elements to operate and display digital inputs and outputs
  • Suitable for mounting cutouts of 22.5 mm in accordance with EN 60947-5-1
  • Illuminated LED display
  • Fits seamlessly into the design of your control consoles
  • Ideal supplement to Pilz solutions for operating mode selection

Our product range: Control elements PIToe

Pushbutton unit PIToe

With the control elements PIToe we can offer compact pushbuttons for flexible operation of your machinery.

Download

Please wait while data is being loaded

Please wait while data is being loaded

Technical Support

Telephone: +61 3 9560 0621
E-Mail: techsupport@pilz.com.au