Compare 0
Video tutorials
Australia | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PIT es Set6.1: es6.10 / 2n/c

400620
PIT es Set6.1: es6.10 / 2n/c
PITestop E-STOP/contact block set consisting of E-STOP pushbutton without logo and contact block 2 N/C, terminals of screw type.

On request
Available ex-stock
Availability
Quantity
Available from
1 PC
27.06.2019
Certifications: CE, TÜV, cCSAus
Product standard: EN 60947-5-5, EN ISO 13850
Release type: Rotational
Actuator: Pushbutton
Printing symbol: None
Colour button: Red
Protective collar: No
Self-monitored: No
Terminal type: Screw terminal
Number of N/C: 2
Protection type, housing: IP65
Mounting type: Any
Diameter of mounting cut-out: 22.3 mm
Width dimension: 28.0 mm
Height dimension: 80.0 mm
Depth dimension: 28.0 mm
Gross weight: 35 g
Net weight: 33 g
Ambient temperature: -30 - 70 °C

Please wait while data is being loaded

Please wait while data is being loaded