Compare 0
Video tutorials
Australia | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PIT es Set5s-5c

400439
PIT es Set5s-5c
PITestop E-STOP/contact block set consisting of E-STOP pushbutton incl. protective collar and logo and contact block with monitoring. 2 N/C , with spring-loaded terminals.

On request
On request
Availability
Quantity
Available from
Certifications: CE
Product standard: EN 60947-5-5, EN ISO 13850
Release type: Rotational
Actuator: Pushbutton
Printing symbol: Pilz logo and E-STOP symbol
Colour button: Red
Protective collar: Yes
Self-monitored: Yes
Terminal type: Spring-loaded terminal
Number of N/C: 2
Protection type, housing: IP65
Mounting type: Front panel installation
Diameter of mounting cut-out: 22.3 mm
Width dimension: 68.0 mm
Height dimension: 92.0 mm
Gross weight: 90 g
Net weight: 77 g
Ambient temperature: -25 - 55 °C

Please wait while data is being loaded

Please wait while data is being loaded