Compare 0
Video tutorials
Australia | english
You have now of 6 products to compare

Communication modules RevPi Con

You can use the communication modules CAN-BUS, M-BUS and M-BUS VHP to connect Revolution Pi Connect and Connect+ to various industrial networks.

Products
Product number
Description
Options
Price
Quantity/Availability

RevPi Con M­Bus ext. module 868 MHz

By using RevPi Con M-Bus you can equip your RevPi Connect with 868MHz Wireless M-Bus

Compare Download

RevPi Con M­Bus VHP ext. module 169 MHz

By using the RevPi Con CAN expansion module you can equip your RevPi Connect with CAN bus capability. The expansion module has a 4-pin connector to the CAN bus connection.

Compare Download

RevPi Con CAN extension module

The expansion module has a 4-pin connector to the CAN bus connection.

Compare Download

Download

Please wait while data is being loaded

Please wait while data is being loaded

Technical Support

Telephone: +61 3 9560 0621
E-Mail: techsupport@pilz.com.au