Compare 0
Video tutorials
Australia | english
You have now of 6 products to compare

PSS67 PLC: First safe control system with protection type IP67

Safe automation without control cabinet

The PSS67 PLC is a robust and compact PLC control system with protection type IP67 for applications in which you automate without control cabinet. The module electronics are fully encapsulated. Therefore it is dust-tight and protected against temporary immersion. You can program the control system PSS67 PLC just as the PLC controllers PSSuniversal of the automation system PSS 4000 using the engineering software PAS4000. The PASvisu visualisation software enables you to always have everything in view. Within the automation system PSS 4000, the controller PSS67 can be used instead of the PLC control system PSSuniversal PLC when you want omit the control cabinet.

You’ll find the required cable, connector and adapter accessories on the following page under Connection technology

Your benefits at a glance:

  • Simple installation directly on the machine
  • Cost savings by reduced space requirement and reduced cabling work
  • Extremely robust by fully encapsulated module electronics with protection type IP67
  • Easy programming with PAS 4000 in accordance with EN/IEC 61131-3
  • The whole device configuration can be saved on a securely integrated microSD card
  • Compatible with all previous components of the automation system PSS 4000
PLC controller PSS67 PLC

Technical features:

PLC controller PSS67 PLC
  • SafetyNET p connection
  • 16 safe digital inputs
  • Protection type: IP67
  • Configurable and programmable using the software PAS4000 and the programming languages in accordance with IEC 61131-3
  • Can be fully integrated into the automation system PSS 4000
  • Can be used for applications up to PL e

First safe IP 67 compact controller in well-tried Pilz technology

Simply integrate the PLC controller PSS67 PLC into the automation system PSS 4000. Use them for both safety and automation functions. As part of the automation system, PSS67 IO1 16FDI follows the same removable storage concept: You can save the whole device configuration on a securely integrated microSD card. This makes it easier to exchange devices, as you only need to switch the SD card. There is no need to reconfigure.

Our product range: PSS67 controllers with protection type IP67

PSS67 – Controllers with protection type IP67

The compact controllers with protection type IP67 are used outside of the control cabinet. They are ideal for integration into the automation system PSS 4000.

Download

Please wait while data is being loaded

Please wait while data is being loaded

Technical Support

Telephone: +61 3 9560 0621
E-Mail: techsupport@pilz.com.au